Product overview
Description
The STM8L101-EVAL is composed of two boards, a motherboard and a daughterboard. The STM8L1/L2 motherboard is called MB709. It includes all peripherals which are connected to the MCU on the daughterboard and connects to the daughterboard via two 36-pin connectors. The STM8L1 daughterboard is called MB710 and has an STM8L101 MCU.
The motherboard and daughterboard are a complete development platform for the STM8L101 microcontroller with comparator, I2C, SPI, USART and SWIM debugging support.
The full range of hardware features on the STM8L101-EVAL helps you to evaluate all peripherals (micro SD Card, USART, EEPROM, LCD, for example) and develop your own applications.
-
All features
- 5 V power jack supply
- Audio play
- Micro SD Card™
- 64 Kbit I2C EEPROM
- One channel of RS-232 communication
- Bi-color LED
- Economic analog voltage measurement based on comparator
- SWIM debug support
- 122 x 32 dot-matrix serial interface LCD module
- Joystick with 4-direction control and selector
- Reset and User button
- 3 LEDs
- Extension connector for daughterboard
- One 10 K potentiometer
You might also like...
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM8L101-EVAL | NRND | Ecopack1 | |
STM8L101-EVAL
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STM8L101-EVAL | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM8L101-EVAL NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors