Product overview
Description
STMT/8L-EV1 is the STM8L evaluation board with a touch-sensing library which enables designers, who are familiar with the standard STM8Lxxx microcontrollers, to create higher-end look-and-feel user interfaces by replacing conventional electromechanical switches with touch-sensing controls. Designers can thus combine touch-sensing functions with traditional MCU features such as communication, LED control, beeper, LCD control, and so on.
The touch-sensing library is a complete, free source-code solution to transform any 8-bit STM8L microcontroller into a capacitive touchkey controller.
-
All features
- Hardware solution designed with an STM8L151 device in a 48-pin LQFP package
- Touch-sensing interface offering 10 touchkeys, 1 wheel and 1 slider
- LCD display to report touchkeys, wheel and slider status and parameters
- Configurable operation: debounce, low-power mode duration, recalibration time-out, wheel/slider resolution.
- Embedded ST-Link interface for user firmware evaluation
- Touch-sensing library featuring:
- Robust and proven charge-transfer acquisition principle
- Excellent immunity against conductive noise
- Supports up to 16 capacitive sensing channels
- Low BOM with only 1 I/O per channel + 1 I/O per acquisition group for sampling capacitors
- Up to 8-bit resolution wheel/slider using 3 channels
- Fast acquisition time (typically 2 ms for touchkey, 7 ms for wheel/slider)
- Advanced processing featuring: Autocalibration, Debounce filtering, Environment control system (ECS), Detection exclusion system
- Free C source code library
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
