Product overview
-
All features
- 4 soldered M0-7 high side drivers:
- 1 VND7020AJ
- 2 VND7012AY
- 1 VNQ7050AJ
- Board size 100 x 55 mm
- Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
- Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
- Free ready to run application firmware availabe on www.st.com, to support quick evaluation and development
- 4 soldered M0-7 high side drivers:
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Apr 2017 | 11 Apr 2017 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 05 May 2017 | 05 May 2017 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 11 Apr 2017 | 11 Apr 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
VIP-M07-ADIS | Active | CARD | Industrial | Not compliant | - | |
VIP-M07-ADIS
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VIP-M07-ADIS | | | distributors No availability of distributors reported, please contact our sales office |
|
|
VIP-M07-ADIS Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors