VL6180-SATEL

NRND
Design Win

VL6180V1 Breakout Board

Download databrief

Product overview

Description

The VL6180 breakout boards are hardware add-ons for the X-NUCLEO-6180A1 expansion board. Up to three breakout boards can be connected to the X-NUCLEO-6180A1 expansion board, enabling multi sensor applications. Thanks to its 2.8 V regulator, the VL6180 breakout board can be used in any application with a 3.3 to 10 V supply.

The part supporting the VL6180 module, 2.54 mm connector and output regulator is scored, so that developers can break off the mini PCB for use in a 2.8 V supply application using flying leads. This makes it easier to integrate into development and evaluation devices due to its small form factor.

  • All features

    • Each breakout board integrates:
      • VL6180 module (proximity sensor)
      • 2.8 V output regulator
    • True distance measurement independent of target size and reflectance
    • Able to function in multi-module applications
    • Divisible board enabling use as mini PCB breakout board, easy to integrate in customer device
    • Compatible with X-NUCLEO-6180A1 expansion board
    • Up to three VL6180 breakout boards can be plugged into the expansion board through its 2.54 mm connector
    • Can be used with STM32 Nucleo board available in the P-NUCLEO-6180A1 pack based on full-feature Nucleo board with STM32F401RE dynamic efficiency ARM® Cortex®-M4 microcontroller

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
VL6180-SATEL
NRND
CARD Industrial Ecopack1 -

VL6180-SATEL

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
General Description
VL6180-SATEL
Available at distributors

Distributor availability of VL6180-SATEL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VL6180-SATEL NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VL6180-SATEL

Supplier:

ST

General Description:

VL6180V1 Breakout Board

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors