Product overview
Description
The VL6180X satellite boards are hardware add-ons for the X-NUCLEO-6180XA1 expansion board. Up to 3 satellite boards can be connected to the X-NUCLEO-6180XA1 expansion board, enabling multi sensors applications.Satellite board can be used as well for basic gesture recognition applications.Thanks to its 2.8 V regulator, the VL6180X satellite board can be used in any application with a 3.3 to 10 V supply.The part supporting the VL6180X module, 2.54 mm connector and output regulator is scored so that developers can break off the mini PCB for use in a 2.8 V supply application using flying leads. This makes it easier to integrate into development and evaluation devices due to its small form factor.
-
All features
- Each satellite board integrates:
- VL6180X 3-in-1 module (proximity, gesture and ambient light sensor)
- 2.8 V output regulator
- Allows basic gesture recognition use case
- True distance measurement independent of target size and reflectance
- Able to function in multi-module applications
- Divisible board enabling use as mini-PCB breakout board, easy to integrate in customer device
- Compatible with X-NUCLEO-6180XA1 expansion board
- Up to three VL6180X satellite boards can be plugged into the expansion board through its 2.54 mm connector
- Can be used with STM32 Nucleo boards, available in the following Nucleo packs:
- P-NUCLEO-6180X1: Nucleo pack based on full-feature Nucleo board with STM32F401RE Dynamic Efficiency ARM® Cortex®-M4 microcontroller
- P-NUCLEO-6180X2: Nucleo pack based on ultra-low-power Nucleo board with STM32L053R8 ARM® Cortex®-M0+ microcontroller
- Each satellite board integrates:
Featured Videos
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
VL6180X-SATEL | NRND | CARD | Industrial | Ecopack1 | - | |
VL6180X-SATEL
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | General Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VL6180X-SATEL | | | distributors No availability of distributors reported, please contact our sales office |
|
|
VL6180X-SATEL NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors