X-NUCLEO-53L5A1

Active

Expansion board for VL53L5CX

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-53L5A1 is an expansion board for the NUCLEO-F401RE development board. It provides a complete evaluation kit allowing anyone to learn, evaluate, and develop their applications using the VL53L5CX, multizone ranging sensor with wide field of view expansion.

The X-NUCLEO-53L5A1 expansion board is delivered with a cover glass holder in which three different spacers of 0.25, 0.5, and 1 mm height can be fitted below the cover glass to simulate various air gaps.

The X-NUCLEO-53L5A1 expansion board is compatible with the STM32 nucleo board family, and with the Arduino UNO R3 connector layout.

Several ST expansion boards can be superposed through the Arduino connectors which allows, for example, the development of VL53L5CX applications with Bluetooth or Wi-Fi interfaces.

  • All features

    • VL53L5CX Time-of-Flight 8x8 multizone ranging sensor with wide field of view
    • Accurate absolute ranging distance, independent of the reflectance of the target
    • 0.25, 0.5, and 1 mm spacers to simulate air gaps
    • Cover window to protect sensor from dust
    • Compatible with STM32 Nucleo board family
    • Equipped with Arduino™ UNO R3 connector
    • RoHS, CE, UKCA, and China RoHS compliant
    • Full system software (SW) supplied, including code examples and graphical user interface. All this can be downloaded from the VL53L5CX product page on st.com.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.