X-NUCLEO-6283A1

Active
Design Win

6-channel ambient light sensor, with flicker extraction expansion board based on VD6283 for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-6283A1 is an expansion board for the STM32 Nucleo development boards. It provides a complete evaluation kit allowing anyone to learn, evaluate and develop their applications using the VD6283, a color sensor with advanced light flicker frequency extraction.

The VD6283 (1.83 x 1.0 x 0.55 mm) is the smallest 6-channel, ambient light sensor (ALS) on the market. Light measurement is fast and accurate thanks to an individual ADC and readout circuitry for each color channel (Red, Green, Blue, IR, Clear and Visible). The VD6283 uses hybrid color filters with precise responses allowing accurate computation of the correlated color temperature (CCT) and Lux information. The VD6283 can be used for display brightness management or scene light correction. Additionally, the VD6283 can extract light flickering frequencies from 100 Hz to 2 kHz, including LED square signals.

The X-NUCLEO-6283A1 expansion board is compatible with the STM32 Nucleo-64 board family, and with the Arduino UNO R3 connector layout.

Several ST expansion boards can be superposed through the Arduino connectors, which allows, for example, the development of VD6283 applications with Bluetooth or Wi-Fi interfaces.

  • All features

    • VD6283 6-channel ambient light sensor (ALS) with advanced light flicker extraction
    • Compatible with STM32 Nucleo board family
    • Equipped with Arduino® UNO R3 connector
    • RoHS compliant
    • Full system software (SW) supplied, including code examples and graphical user interface. All this can be downloaded from the VD6283 product page on www.st.com

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-6283A1
Active
CARD Industrial Ecopack1 -

X-NUCLEO-6283A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
General Description
X-NUCLEO-6283A1
Available at distributors

Distributor availability of X-NUCLEO-6283A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-6283A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-6283A1

Supplier:

ST

General Description:

6-channel ambient light sensor, with flicker extraction expansion board based on VD6283 for STM32 Nucleo

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors