Product overview
Description
The VB56G4A is a 1.5 megapixel global shutter image sensor designed for automotive driver monitoring applications.
Using pre-eminent 3D stacking and ST patented processes, the sensor performs outstandingly in the near infrared region (940 nm). More precisely, thanks to backside illumination technology and its excellent sensitivity, the VB56G4A can be operated with one simple LED or VCSEL.
-
All features
- Automotive compliancy
- AEC-Q100 grade 2 qualified
- Operating junction temperature: -40°C to 125°C
- Ultra compact 1.5 megapixel image sensor
- Global shutter architecture, 3D stacked sensor 40 nm/65 nm
- 2.61 µm x 2.61 µm BSI (backside illuminated) pixel
- 1.5 megapixel monochrome sensor (1124 x 1364)
- Package: OBGA
- Size: 6.2 mm x 6.9 mm
- Matrix: 6 x 8 balls
- Ball pitch: 0.8 mm
- Easy integration
- Embedded autoexposure
- Programmable sequences of 4-frame contexts
- 8 programmable GPIOs
- NIR (near infrared) illumination control outputs, synchronized with sensor integration periods
- PWM (pulse-width modulation) control
- Master/Slave external frame start
- Automatic dark calibration
- Dynamic pixel-defective correction
- Image cropping
- Mirror/flip readout
- Binning and subsampling (x2 and x4)
- Typical power consumption is 145 mW at 60 fps
- Dual lane transmitter MIPI CSI-2 up to 1.5 Gbps per lane
- Unique image performance
- Peak quantum efficiency 24% @ 940 nm
- Linear dynamic range up to 60 dB
- Up to 88 frames per second at full resolution
- Automotive compliancy
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VB56G4AEGK | Active | CAV OBGA48 6.2X6.9 F6X8 0.8 042 | Automotive | Ecopack2 | |
VB56G4AEGK/1 | Active | CAV OBGA48 6.2X6.9 F6X8 0.8 042 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
VB56G4AEGK/1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
VB56G4AEGK | | | distributors No availability of distributors reported, please contact our sales office |
VB56G4AEGK/1 Active
VB56G4AEGK Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors