Product overview
Description
This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes.
They are highly recommended for high-end computer vision applications in demanding environments.
-
All features
- AEC-Q100 grade 2 automotive qualification ongoing
- Automotive global shutter with high-dynamic technology range (up to 98 dB linear) and high-density charge storage
- 3.2 µm pixel GS-HDR, monochrome, visible, and IR spectrum
- Optical formats
- 1.6 MP (1464 x1104) at 75 fps in 1/3” optical format with micro lens
- 2.3 MP (1944 x1204) at 60 fps in 1/2.5” optical format with micro lens
- Very high MTF, even in near IR (perfect pixel encapsulation)
- Low noise 11-bit ADC with digital CDS
- Linear or compressed output from RAW8 to RAW16 resolution
- Output interface
- Mipi CSI-2 (4 x 0.8 Gbps)
- Parallel 12 bits (100 MHz)
- Camera control interface (CCI)
- Machine vision application support
- In-pixel HDR and background substration modes, with flexible strobe illumination control
- Up to 4-LED control output, synchronized with sensor integration periods
- 8 regions of interest (ROI)
- Programmable sequences of 4-frame contexts
- Master/slave external frame start control
- Embedded 16-bit video processing pipe with pixel defect correction, high dynamic range (HDR) merge with ghost removal, and programmable compression of dynamic
- Mirror/flip/crop
- Support of subsampling by 2 and by 4
- Support of binning by 2 and by 4
- Integrated double temperature sensors
- Operating junction temperature of -40 °C to 125 °C
- Automotive qualified IM2BGA plastic package
- Large spectrum glass for visible and IR applications with dual AR coating
- ASIL B support e.g. CPU redundancy, embedded full self test, memory and register ECC, safety manager, and voltage monitoring
- Monochrome micro lens (maximum CRA optimized for 20 °C and 0 °C)
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VD5661AA/RW | Active | DIE | Automotive | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
VD5661AA/RW | | | distributors No availability of distributors reported, please contact our sales office |
VD5661AA/RW Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors