Product overview
Description
The ST202EB, ST202EC, ST232EB, and ST232EC are two-driver, two-receiver devices designed for RS-232 and V.28 communications in harsh environments. Each transmitter output and receiver input is protected against ± 15 kV electrostatic discharge (ESD) shocks. The drivers meet all EIA/TIA-232E and CCITT V.28 specifications at data rates up to 230 kbps, when loaded in accordance with the EIA/TIA-232E specification. The ST202EB, ST202EC, ST232EB, and ST232EC use a single 5 V supply voltage.
The ST232EB and ST232EC operate with four 1 µF capacitors, while the ST202EB and ST202EC operate with four 0.1 µF capacitors, further reducing cost and board space.
-
All features
- ESD protection for RS-232 I/O pins: ± 15 kV human body model
- Guaranteed 230 kbps date rate
- Guaranteed slew rate range 3 to 30 V/µs
- Operates from a single 5 V power supply
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
18.0 | 09 Mar 2017 | 09 Mar 2017 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST232EB
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST232EBDR | Active | SO-16 | Industrial | Ecopack3 | |
ST232EBTR | Active | TSSOP-16L | Industrial | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||
ST232EBTR | | | Available at 3 distributors Distributor availability of ST232EBTR
Distributor reported inventory date: 4/22/2025 | | | | Buy from Distributor | | |||||||||||||||||||||||||||||||||||
ST232EBDR | | | Available at 4 distributors Distributor availability of ST232EBDR
Distributor reported inventory date: 4/22/2025 | | | | Buy from Distributor | |
ST232EBTR Active
Part Number:
ST232EBTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2264Min.Order
1MOUSER
Stock
2851Min.Order
1DIGIKEY
Stock
43576Min.Order
1Distributor reported inventory date: 4/22/2025
Stock
Min.Order
ST232EBDR Active
Part Number:
ST232EBDR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2625Min.Order
1MOUSER
Stock
3902Min.Order
1FUTURE
Stock
817Min.Order
0DIGIKEY
Stock
28534Min.Order
1Distributor reported inventory date: 4/22/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors