ST2378E

Active

8-bit Dual supply 1.71 V to 5.5 V level translator with I/O VCC +/-15 kV ESD protection

Download datasheet Order Direct

Product overview

Description

The ST2378E device is an 8-bit, dual supply,bidirectional level translator with ±15 kV ESD protection on I/Os at VCCside. It is designed to interface data transfer between low voltage ASICs/PLDs and higher voltage systems. Externally applied voltage, VCCand VL, set logic levels at both sides with the range specified as 1.71 V ≤ VL≤ 5.5 V and VL≤ VCC≤ 5.5 V. For proper operation, VCCshould be set higher than VL.

Utilizing a transmission-gate-based design, this device allows bidirectional asynchronous data transfer, which means each channel is allowed to have either VCCto VLor VLto VCCdata transfer direction independently and no direction pin is required. The ST2378E device operates at a guaranteed data rate of 13 Mbps over the entire specified operating voltage range.

Among the other features, the OE pin allows disable mode operation whereby current consumption is reduced to less than 1 μA.

  • All features

    • High speed
      • tPD= 15 ns (max.) at TA= 85 °C
      • VL= 1.8 V
      • VCC= 5.5 V
    • Guaranteed data rate
      • 13 Mbps (1.8 V ≤ VL ≤ VCC≤ 5.5 V)
    • Low power dissipation
      • ITS-VL= ITS-VCC= 1 μA (max.) at TA = 85 °C
      • IQVL= 100 μA (max.) at TA = 85 °C
      • IQCC= 10 μA (max.) at TA = 85 °C
    • Output impedance
      • |IOHA| = 20 μA (min.) at VL = 1.8 V; VCC = 5.5 V
      • IOLA= 1.0 μA (min.) at VL = 1.8 V; VCC= 5.5 V
    • Bidirectional level translation
    • Totem pole and open drain driving for I2C communications
    • 5 V tolerant on enable pin
    • Wide operating voltage range
      • VL(opr.) = 1.71 V to VCC
      • VCC(opr.) = 1.71 V to 5.5 V
    • ESD performance
    • HBM > 15 kV ESD protection on I/O VCClines
    • TSSOP package

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.