Product overview
Description
The ST26C31B is a quad differential line driver designed for digital data transmission over balanced lines and meets all the requirements of EIA standard RS-422 while retaining the low power characteristics of CMOS.
The ST26C31B accepts TTL or CMOS input levels and translates these to RS-422 output levels. This part uses special outputs circuitry common to all four drivers. All outputs are protected against damage due to electrostatic discharge by diode to VCC and ground.
-
All features
- 3-state outputs for connection to system buses
- Operation from single 5V supply
- Available in surface mount
- TTL input compatible
- Typical output skew: 0.5ns
- Typical propagation delay: 6ns
- Meets the requirements of EIA standard RS-422
- Low quiescent current
- Output will not load line when VCC = 0V
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.2 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.2 | 13 Sep 2018 | 13 Sep 2018 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST26C31B
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST26C31BDR | Active | SO-16 | Industrial | Ecopack2 | |
ST26C31BTR | Active | TSSOP-16L | Industrial | Ecopack3 |
Marketing Status
Package
SO-16
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Autoshutdown | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||
ST26C31BTR | | | Available at distributors Distributor availability of ST26C31BTR
Distributor reported inventory date: | | | | Buy from Distributor | |
| |||||||||||||||
ST26C31BDR | | | Available at distributors Distributor availability of ST26C31BDR
Distributor reported inventory date: | | | | Buy from Distributor | |
|
ST26C31BTR Active
Part Number:
ST26C31BTR
Operating Temperature (°C)
Min:
Max:
Autoshutdown:
-
Distributor reported inventory date:
Stock
Min.Order
ST26C31BDR Active
Part Number:
ST26C31BDR
Operating Temperature (°C)
Min:
Max:
Autoshutdown:
-
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors