Product overview
Description
The ST3232B and ST3232C devices are 3 V powered EIA/TIA-232 and V.28/V.24 communication interfaces with low power requirements and high data-rate capabilities.
These devices have a proprietary low dropout transmitter output stage providing true RS-232 performance from 3 to 5.5 V supplies. The devices require only four small 0.1 mF standard external capacitors for operation from a 3 V supply.
The ST3232B and ST3232C have two receivers and two drivers.
The devices are guaranteed to run at data rates of 250 kbps while maintaining RS-232 output levels. Typical applications are notebooks, subnotebooks and palmtop computers, battery-powered equipment, hand-held equipment, peripherals, and printers.
-
All features
- 300 µA supply current
- 300 kbps minimum guaranteed data rate
- 6 V/µs minimum guaranteed slew rate
- Meets EIA/TIA-232 specifications down to 3 V
- Available in SO16, SO16L, and TSSOP16 packages
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.0 | 27 Jan 2016 | 27 Jan 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.3 | 10 Jun 2023 | 10 Jun 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST3232C
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST3232CDR | Active | SO-16 | Industrial | Ecopack3 | |
ST3232CTR | Active | TSSOP-16L | Industrial | Ecopack3 |
Marketing Status
Package
SO-16
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||
ST3232CTR | Active | 0.6411 / 1k | Available at 4 distributors Distributor availability of ST3232CTR
Distributor reported inventory date: 3/28/2025 | | | | Buy from Distributor | | TSSOP-16L | Tape and Reel | CHINA | EAR99 | NEC | 0 | 70 | |||||||||||||||||||||||||||||||||
ST3232CDR | Active | 0.5208 / 1k | Available at 5 distributors Distributor availability of ST3232CDR
Distributor reported inventory date: 3/28/2025 | | | | Buy from Distributor | | SO-16 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 70 |
ST3232CTR Active
Part Number:
ST3232CTR
Operating Temperature (°C)
Min:
0
Max:
70
MOUSER
Stock
6609Min.Order
1FUTURE
Stock
5000Min.Order
0AVNET
Stock
32500Min.Order
0DIGIKEY
Stock
6384Min.Order
1Distributor reported inventory date: 3/28/2025
Stock
Min.Order
ST3232CDR Active
Part Number:
ST3232CDR
Operating Temperature (°C)
Min:
0
Max:
70
ANGLIA Live
Stock
81034Min.Order
1MOUSER
Stock
23176Min.Order
1AVNET
Stock
30000Min.Order
0DIGIKEY
Stock
34203Min.Order
1Newark Element14
Stock
6Min.Order
0Distributor reported inventory date: 3/28/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors