ST3232EC

Active
Design Win

±15kV ESD protection 3 to 5.5V low power, up to 250kbps, RS-232 drivers and receivers

Download datasheet Order Direct

Product overview

Description

The ST3232E is a 3 V powered EIA/TIA-232 and V.28/V.24 communication interfaces with low power requirements, high data-rate capabilities and enhanced electrostatic discharge (ESD)protection to ± 8 kV using IEC1000-4-2 contact discharge and ± 15 kV using the human body model. The ST3232E has a proprietary low-dropout transmitter output stage providing true RS-232 performance from 3 to 5 V supplies with a dual charge pump. The charge pump requires only four small 0.1 μF standard external capacitors for operations from 3 V supply.

The ST3232E has two receivers and two drivers. The device is guaranteed to run at data rates of 250 kbps while maintaining RS-232 output levels.

  • All features

    • ESD protection for RS-232 I/O pins
    • ±15 kV human body model
    • ±8 kV IEC 1000-4-2 contact discharge
    • 300 μA supply current
    • 250 kbps minimum guaranteed data rate
    • 6 V/μs minimum guaranteed slew rate
    • Meet EIA/TIA-232 specifications down to 3 V
    • Available in SO-16 and TSSOP16

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST3232EC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST3232ECDR
Active
SO-16 Industrial Ecopack3 - -
ST3232ECTR
Active
TSSOP-16L Industrial Ecopack3 - -

ST3232ECDR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack3

ST3232ECTR

Package:

TSSOP-16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST3232ECTR
Available at distributors

Distributor availability of ST3232ECTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST3232ECDR
Available at distributors

Distributor availability of ST3232ECDR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST3232ECTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST3232ECTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST3232ECDR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST3232ECDR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors