Product overview

Description

The ST8024 is a complete low cost analog interface for asynchronous 3 V and 5 V smart cards. It can be placed between the card and the microcontroller with few external components to perform all supply protection and control functions. ST8024 is a direct replacement of ST8004.

Main applications are: smartcard readers for settop- box, IC card readers for banking, identification, pay TV.

  • All features

    • 26 MHz integrated crystal oscillator
    • Enhanced ESD protection on card side (> 6 kV)
    • Non-inverted control of RST via pin RSTIN
    • Clock generation for cards up to 20 MHz (divided by 1, 2, 4 or 8 through CLKDIV1 and CLKDIV2 signals) with synchronous frequency changes
    • Supply supervisor for spike-killing during power-on and power-off and power-on reset (threshold fixed internally or externally by a resistor bridge)
    • ISO 7816, GSM11.11 and EMV (payment systems) compatibility
    • One multiplexed status signal off
    • Built-in debounce on card presence contacts
    • Thermal and short-circuit protection on all card contacts
    • 3 or 5 V ± 5 % regulated card supply voltage (VCC) with appropriate decoupling has the following capabilities:Icc < 80 mA at VDDP = 4 to 6.5 VHandles current spikes of 40 nA up to 20 MHzControls rise and fall timesFiltered overload detection at approximately 120 mA
    • Designed to be compatible with the NDS conditional access system
    • 3 or 5 V supply for the IC (VDD and GND)
    • IC card interface
    • DC-DC converter for VCC generation separately powered from a 5 V ± 20% supply (VDDP and PGND)
    • Automatic activation and deactivation sequences; initiated by software or by hardware in the event of a short-circuit, card take-off, overheating, VDD or VDDP drop-out
    • Three specifically protected half-duplex bidirectional buffered I/O lines to card contacts C4, C7 and C8

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.