Product overview
Description
The STUSB1702 is a generic IC, in a 20 V technology it addresses a USB Type-C™ port management on the host side. It is designed for a broad range of applications and can handle the following USB Type-C functions: attach detection, plug orientation detection, host to device connection, VCONN support, and VBUS configuration.
It also provides a USB PD TX/RX line driver and BMC (bi-phase mark coding) transceiver which allow USB PD negotiation and an alternate mode through an external MCU.
-
All features
- Type-C™ attach and cable orientation detection
- Power role support: source
- Integrated power switch for VCONN supply:
- programmable current limit up to 600 mA
- overcurrent, overvoltage, and thermal protection
- undervoltage lockout
- I²C interface and interrupt
- Integrated VBUS voltage monitoring
- Integrated VBUS and VCONN discharge path
- Integrated BMC transceiver
- VBUS switch gate driver
- Short-to-VBUS protection on CC pins (22 V) and VBUS pins (28 V)
- Accessory mode support
- Dual power supply (VSYS and/or VDD):
- VSYS = [3.0 V; 5.5 V]
- VDD = [4.1 V; 22 V]
- Temperature range: -40 °C up to 105 °C
- ESD: 4 kV HBM - 1.5 kV CDM
- AEC-Q100 qualified
- Compliant with:
- USB Type-C™ rev 1.2
- USB PD rev 2.0
- Compatible with:
- USB PD rev 3.0
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STUSB1702YQTR | Active | VFQFPN 4X4X1 24L WF | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STUSB1702YQTR | | | distributors No availability of distributors reported, please contact our sales office |
STUSB1702YQTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors