Product overview
Description
The ULN2001, ULN2002, ULN2003 and ULN 2004 are high-voltage, high-current Darlington arrays each containing seven open collector Darlington pairs with common emitters. Each channel is rated at 500 mA and can withstand peak currents of 600 mA. Suppression diodes are included for inductive load driving and the inputs are pinned opposite the outputs to simplify board layout.
The versions interface to all common logic families: ULN2001 (general purpose, DTL, TTL, PMOS, CMOS); ULN2002 (14 - 25 V PMOS); ULN2003 (5 V TTL, CMOS); ULN2004 (6 - 15 V CMOS, PMOS).
These versatile devices are useful for driving a wide range of loads including solenoids, relay DC motors, LED display filament lamps, thermal printheads and high-power buffers.
The ULN2001A/2002A/2003A and 2004A are supplied in a 16-pin DIP package with a copper leadframe to reduce thermal resistance. They are available also in small outline package (SO-16) as ULN2001D1/2002D1/2003D1/ 2004D1.
-
All features
- Seven Darlingtons per package
- Output current 500 mA per driver (600 mA peak)
- Output voltage 50 V
- Integrated suppression diodes for inductive loads
- Outputs can be paralleled for higher current
- TTL/CMOS/PMOS/DTL compatible inputs
- Input pins placed opposite to output pins to simplify layout
Circuit Diagram
Recommended for you
Events and Seminars
Related Applications
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
14.0 | 01 Dec 2021 | 01 Dec 2021 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ULN2003
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ULN2003A | Active | PDIP 16 | Industrial | Ecopack2 | |
ULN2003D1013TR | Active | SO-16 | Industrial | Ecopack2 | |
ULN2003TTR | Active | TSSOP-16L | Industrial | Ecopack2 |
Marketing Status
Package
PDIP 16
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-16
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ULN2003TTR | Active | 0.1569 / 1k | Available at 3 distributors Distributor availability of ULN2003TTR
Distributor reported inventory date: 3/14/2025 | | | | Buy from Distributor | | TSSOP-16L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
ULN2003D1013TR | Active | 0.2118 / 1k | Available at 9 distributors Distributor availability of ULN2003D1013TR
Distributor reported inventory date: 3/14/2025 | | | | Buy from Distributor | | SO-16 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
ULN2003A | Active | 0.2133 / 1k | Available at 9 distributors Distributor availability of ULN2003A
Distributor reported inventory date: 3/14/2025 | | | | Buy from Distributor | | PDIP 16 | Tube | CHINA | EAR99 | NEC | -40 | 85 |
ULN2003TTR Active
Part Number:
ULN2003TTR
Operating Temperature (°C)
Min:
-40
Max:
85
Farnell Element14
Stock
426Min.Order
1MOUSER
Stock
6436Min.Order
1DIGIKEY
Stock
9245Min.Order
1Distributor reported inventory date: 3/14/2025
Stock
Min.Order
ULN2003D1013TR Active
Part Number:
ULN2003D1013TR
Operating Temperature (°C)
Min:
-40
Max:
85
P&S
Stock
367500Min.Order
1Farnell Element14
Stock
2500Min.Order
1ANGLIA Live
Stock
328092Min.Order
10MOUSER
Stock
34223Min.Order
1FUTURE
Stock
5005Min.Order
0AVNET
Stock
971900Min.Order
0DIGIKEY
Stock
41167Min.Order
1Newark Element14
Stock
2151Min.Order
0YOSUN
Stock
10Min.Order
1Distributor reported inventory date: 3/14/2025
Stock
Min.Order
ULN2003A Active
Part Number:
ULN2003A
Operating Temperature (°C)
Min:
-40
Max:
85
P&S
Stock
33Min.Order
1Farnell Element14
Stock
159254Min.Order
1ANGLIA Live
Stock
151150Min.Order
25MOUSER
Stock
35263Min.Order
1FUTURE
Stock
1115Min.Order
0AVNET
Stock
13861Min.Order
0DIGIKEY
Stock
37531Min.Order
1Newark Element14
Stock
36623Min.Order
0YOSUN
Stock
3000Min.Order
1Distributor reported inventory date: 3/14/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors