M24128X-FCU

Active
Design Win Education

128-Kbit serial I2C bus EEPROM 4 balls CSP configurable device addressing

Download datasheet Order Direct

Product overview

Description

This EEPROM device supports standard I²C instruction set.

The M24128X-FCU is a 128-Kbit I2C-compatible EEPROM (electrically erasable PROgrammable memory) organized as 16 K × 8 bits and delivered in a 4-ball WLCSP package.

The M24128X-FCU can operate with a supply voltage of 1.7 V to 5 V, over an ambient temperature range of -40 °C/+85 °C. It can also operate down to 1.6 V, under some restricting conditions

The M24128X-FCU additionally offers an 8-bit chip enable register for the configurable device address (CDA), to configure by software up to eight possibilities of chip enable address, and the memory write protection, enabled by setting, always through software, the write protection bit.

  • All features

    • Compatible with the 400 kHz I²C protocol
    • High speed 1 MHz transfer rate
    • Memory array:
      • 128 Kbit (16 Kbyte) of EEPROM
      • Page size: 32 byte
    • Supply voltage range:
      • 1.7 V to 5.5 V over –40 °C / +85 °C
      • 1.6 V to 5.5 V over 0 °C / +85 °C
    • Write
      • Byte write within 5 ms
      • Page write within 5 ms
    • Random and sequential read modes
    • Configurable device address
    • Software write protection
    • ESD protection
      • Human body model: 4 kV
    • Enhanced ESD / Latch-Up protection
    • More than 4 million write cycles
    • More than 200-year data retention
    • Package
      • RoHS and halogen free (ECOPACK2)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24128X-FCU

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M24128X-FCU6T/TF
Active
WLCSP ULTRA-THIN Industrial Ecopack2

M24128X-FCU6T/TF

Package:

WLCSP ULTRA-THIN

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24128X-FCU6T/TF
Available at distributors

Distributor availability of M24128X-FCU6T/TF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24128X-FCU6T/TF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24128X-FCU6T/TF

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors