Product overview
Description
The M24256 is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.
The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR AND M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and M24256-DF can operate with a supply voltage from 1.7 V to 5.5 V. All these devices operate with a clock frequency of 1 MHz (or less), over an ambient temperature range of –40 °C / +85 °C. The M24256-D offers an additional page, named the identification page (64 byte). The identification page can be used to store sensitive application parameters which can be (later) permanently locked in read-only mode.
-
All features
- Packages
- Compatible with following I2C bus modes:
- 1 MHz
- 400 kHz
- 100 kHz
- Memory array:
- 256 Kbit (32 Kbyte) of EEPROM
- Page size: 64 byte
- Additional write lockable page (M24256-D order codes)
- Single supply voltage and high speed:
- 1 MHz clock from 1.7 V to 5.5 V
- Write:
- Byte write within 5 ms
- Page write within 5 ms
- Operating temperature range:
- from -40 °C up to +85 °C
- Random and sequential read modes
- Write protect of the whole memory array
- Enhanced ESD/latch-Up protection
- More than 4 million write cycles
- More than 200-years data retention
- RoHS-compliant and Halogen-free (ECOPACK2)
- SO8 ECOPACK2
- TSSOP8 ECOPACK2
- UFDFPN8 ECOPACK2
- WLCSP ECOPACK2
- Unsawn wafer (each die is tested)
- Compatible with following I2C bus modes:
- Packages
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (5 of 11)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Jun 2024 | 27 Jun 2024 | |
ZIP | 1.0 | 13 Jan 2023 | 13 Jan 2023 | |
ZIP | 1.0 | 04 Oct 2021 | 04 Oct 2021 | |
ZIP | 1.0 | 17 Mar 2023 | 17 Mar 2023 | |
ZIP | 1.0 | 06 Jun 2023 | 06 Jun 2023 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
7Z | 1.1 | 07 Jun 2023 | 07 Jun 2023 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24256-DFCS6TP/K | Active | WLCSP | Industrial | Ecopack2 | |
M24256-DFDW6TP | NRND | TSSOP-8L | Industrial | Ecopack2 | |
M24256-DFMC6TG | NRND | UFDFPN8 | Industrial | Ecopack2 | |
M24256-DFMN6TP | NRND | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
M24256-DFCS6TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24256-DFDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24256-DFMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24256-DFMC6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
M24256-DFCS6TP/K Active
M24256-DFDW6TP NRND
M24256-DFMN6TP NRND
M24256-DFMC6TG NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors