Product overview
Description
The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.
The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C02-F can be accessed either with a supply voltage from 1.7 V to 5.5 V (over the full temperature range) or with an extended supply voltage from 1.6 V to 5.5 V under some restricted conditions. These devices operate with a maximum clock frequency of 400 kHz.
-
All features
- I2C interface
- Compatible with following I2C bus modes:
- 400 kHz (Fast mode)
- 100 kHz (Standard mode)
- Compatible with following I2C bus modes:
- Memory
- 1-Kbit (128-byte) of EEPROM
- 2-Kbit (256-byte) of EEPROM
- Page size: 16-byte
- Supply voltage
- Temperature
- Fast write cycle time
- Byte and page write within 5 ms
- Performance
- Enhanced ESD/latch-up protection
- More than 4 million write cycles
- More than 200-year data retention
- Advanced features
- Random and sequential read modes
- Hardware write protection of the whole memory array
- Enhanced ESD/latch-Up protection
- Packages
- SO8N (ECOPACK2)
- TSSOP8 (ECOPACK2)
- UFDFPN8 (ECOPACK2)
- UFDFPN5 (ECOPACK2)
- I2C interface
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveSerial EEPROMs product finder for Android and iOS
Finder Apps ST
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveStandard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo
STM32 Nucleo expansion boards ST X-NUCLEO-EEPRMA2Description:
Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 10 Jul 2023 | 10 Jul 2023 |
Application Notes (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.0 | 01 Oct 2024 | 01 Oct 2024 | ||
1.7 | 01 Jan 2022 | 01 Jan 2022 | ||
2.7 | 15 Oct 2024 | 15 Oct 2024 | ||
4.6 | 01 Apr 2025 | 01 Apr 2025 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 01 Dec 2014 | 01 Dec 2014 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
25.02 | 28 Feb 2025 | 28 Feb 2025 | ||
1.3 | 27 Jan 2025 | 27 Jan 2025 | ||
1.0 | 12 Jan 2022 | 12 Jan 2022 | ||
1.0 | 14 Jan 2022 | 14 Jan 2022 |
Selection Guides (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Sep 2021 | 27 Sep 2021 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
2.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - M24C01-W
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24C01-WDW6TP | NRND | TSSOP-8L | Industrial | Ecopack2 | |
M24C01-WMN6TP | NRND | SO8 | Industrial | Ecopack2 |
Marketing Status
Package
TSSOP-8L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | |||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M24C01-WDW6TP | NRND | 0.1061 / 1k | Available at 3 distributors Distributor availability of M24C01-WDW6TP
Distributor reported inventory date: 4/3/2025 | | | | Buy from Distributor | | TSSOP-8L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 |
|
| M24C01-RDW6TP | ||||||||||||||||||||||||||||||||||||||
M24C01-WMN6TP | NRND | 0.1002 / 1k | Available at 6 distributors Distributor availability of M24C01-WMN6TP
Distributor reported inventory date: 4/4/2025 | | | | Buy from Distributor | | SO8 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 |
|
| M24C01-RMN6TP |
M24C01-WDW6TP NRND
Part Number:
M24C01-WDW6TP
Operating Temperature (°C)
Min:
-40
Max:
85
Free Samples:
-
ESample Max Qty:
-
Replacement Product:
M24C01-RDW6TP
Farnell Element14
Stock
1880Min.Order
1MOUSER
Stock
1608Min.Order
1DIGIKEY
Stock
22664Min.Order
1Distributor reported inventory date: 4/3/2025
Stock
Min.Order
M24C01-WMN6TP NRND
Part Number:
M24C01-WMN6TP
Operating Temperature (°C)
Min:
-40
Max:
85
Free Samples:
-
ESample Max Qty:
-
Replacement Product:
M24C01-RMN6TP
ANGLIA Live
Stock
17300Min.Order
10MOUSER
Stock
20290Min.Order
1FUTURE
Stock
52500Min.Order
0AVNET
Stock
27500Min.Order
0DIGIKEY
Stock
12855Min.Order
1YOSUN
Stock
7500Min.Order
1Distributor reported inventory date: 4/4/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors