M24C02-W

NRND
Design Win

2 Kbit serial I2C bus EEPROM

Download datasheet Order Direct

Product overview

Description

The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.

The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C02-F can be accessed either with a supply voltage from 1.7 V to 5.5 V (over the full temperature range) or with an extended supply voltage from 1.6 V to 5.5 V under some restricted conditions. These devices operate with a maximum clock frequency of 400 kHz.

  • All features

    • I2C interface
      • Compatible with following I2C bus modes:
        • 400 kHz (Fast mode)
        • 100 kHz (Standard mode)
    • Memory
      • 1-Kbit (128-byte) of EEPROM
      • 2-Kbit (256-byte) of EEPROM
      • Page size: 16-byte
    • Supply voltage
    • Temperature
    • Fast write cycle time
      • Byte and page write within 5 ms
    • Performance
      • Enhanced ESD/latch-up protection
      • More than 4 million write cycles
      • More than 200-year data retention
    • Advanced features
      • Random and sequential read modes
      • Hardware write protection of the whole memory array
      • Enhanced ESD/latch-Up protection
    • Packages
      • SO8N (ECOPACK2)
      • TSSOP8 (ECOPACK2)
      • UFDFPN8 (ECOPACK2)
      • UFDFPN5 (ECOPACK2)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24C02-W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24C02-WDW6TP
NRND
TSSOP-8L Industrial Ecopack2 - 2024-01-01T00:00:00.000+01:00
M24C02-WMN6TP
NRND
SO8 Industrial Ecopack2 - 2024-01-01T00:00:00.000+01:00

M24C02-WDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C02-WMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24C02-WMN6TP
Available at distributors

Distributor availability of M24C02-WMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C02-WDW6TP
Available at distributors

Distributor availability of M24C02-WDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C02-WMN6TP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C02-WMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

M24C02-RMN6TP

Distributor Name

Distributor reported inventory date:

M24C02-WDW6TP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C02-WDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

M24C02-RDW6TP

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.