M24C04-R

Active
Design Win Education

4 Kbit serial I2C bus EEPROM

Download datasheet Order Direct

Product overview

Description

The M24C04 is a 4-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 512 × 8 bits.

The M24C04-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C04-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C04-F can be accessed with a supply voltage from 1.6 V to 5.5 V. All these devices operate with a clock frequency of 400 kHz, over an ambient temperature range of -40 °C / +85 °C.

  • All features

    • Compatible with I2C bus modes:
      • 400 kHz
      • 100 kHz
    • Memory array:
      • 4 Kbit (512 bytes) of EEPROM
      • Page size: 16 byte
    • Single supply voltage:
      • M24C04-W: 2.5 V to 5.5 V
      • M24C04-R: 1.8 V to 5.5 V
      • M24C04-F: 1.7 V to 5.5 V (full temperature range) and 1.6 V to 1.7 V (limited temperature range)
    • Write:
      • Byte Write within 5 ms
      • Page Write within 5 ms
    • Operating temperature range:
      • from -40 °C up to +85 °C
    • Random and sequential Read modes
    • Write protect of the whole memory array
    • Enhanced ESD/Latch-Up protection
    • More than 4 million Write cycles
    • More than 200-years data retention
    • Packages
      • RoHS compliant and halogen-free(ECOPACK2®)

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - M24C04-R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24C04-RDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C04-RMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C04-RMN6TP
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M24C04-RDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C04-RMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C04-RMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24C04-RMN6TP
Available at distributors

Distributor availability of M24C04-RMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C04-RDW6TP
Available at distributors

Distributor availability of M24C04-RDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C04-RMC6TG
Available at distributors

Distributor availability of M24C04-RMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C04-RMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C04-RMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C04-RDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C04-RDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C04-RMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C04-RMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors