Product overview
Description
The M24C16-DFCU is a 16-Kbit I2C-compatible EEPROM assembled in a four balls ultra thin chip scale package (WLCSP).
The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.
The M24C16-DFCU memory array is based on advanced true EEPROM technology (electrically erasable programmable memory), organized as 128 pages of 16 bytes, with a data integrity improved with an embedded Error Correction Code logic.
The M24C16-DFCU offers an additional page, named the identification page (16 byte). The identification page can be used to store sensitive application parameters which can be (later) permanently locked in read-only mode.
-
All features
- Compatible with all I2C bus modes
- 1 MHz
- 400 kHz
- Memory array:
- 16 Kbits (2 Kbytes) of EEPROM
- Page size: 16 bytes
- Additional Write lockable page(Identification page)
- Supply voltage range:
- 1.6 V to 5.5 V
- Operating temperature range
- VCC = 1.7 V : -40°C / +85°C
- VCC = 1.6 V : -40°C (Read) / 0°C (Write) / +85°C
- Schmitt trigger inputs for noise filtering
- Write
- Byte Write within 5 ms
- Page Write within 5 ms
- Random and sequential read modes
- ESD protection
- Human Body Model: 4 kV
- Write cycle endurance
- 4 million Write cycles at 25 °C
- 1.2 million Write cycles at 85 °C
- More than 200-years data retention
- Package:
- RoHS compliant and halogen free WLCSP(ECOPACK2®)
- Compatible with all I2C bus modes
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (5 of 11)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Jun 2024 | 27 Jun 2024 | |
ZIP | 1.0 | 13 Jan 2023 | 13 Jan 2023 | |
ZIP | 1.0 | 04 Oct 2021 | 04 Oct 2021 | |
ZIP | 1.0 | 17 Mar 2023 | 17 Mar 2023 | |
ZIP | 1.0 | 06 Jun 2023 | 06 Jun 2023 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
7Z | 1.1 | 07 Jun 2023 | 07 Jun 2023 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24C16-DFCU6TP/K | Active | WLCSP ULTRA-THIN | Industrial | Ecopack2 | |
M24C16-DFCU6TP/K
Package:
WLCSP ULTRA-THINMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
M24C16-DFCU6TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
M24C16-DFCU6TP/K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors