M24C16-F

Active
Design Win Education

16 Kbit serial I2C bus EEPROM

Download datasheet

Product overview

Description

The M24C16 is a 16-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 2K x 8 bits.

The M24C16-W can be accessed (Read and Write) with a supply voltage from 2.5 V to 5.5 V, the M24C16-R can be accessed (Read and Write) with a supply voltage from 1.8 V to 5.5 V, and the M24C16-F can be accessed with a supply voltage from 1.7 V to 5.5 V (over the full temperature range) or with an extended supply voltage from 1.6 V to 1.7 V. The M24C16-F can also operate down to 1.6 V, under some restricting conditions.

All these devices operate with a clock frequency of 400 kHz (or lower).

  • All features

    • Packages
      • Compatible with following I2C bus modes:
        • 400 kHz
        • 100 kHz
      • Memory array:
        • 16 Kbit (2 Kbyte) of EEPROM
        • Page size: 16 byte
      • Single supply voltage:
        • M24C16-W: 2.5 V to 5.5 V
        • M24C16-R: 1.8 V to 5.5 V
        • M24C16-F: 1.7 V to 5.5 V (full temperature range) and 1.6 V to 1.7 V (limited temperature range)
      • Write time:
        • Byte write within 5 ms
        • Page write within 5 ms
      • Operating temperature range:
        • from -40 °C up to +85 °C
      • Random and sequential read modes
      • Write protect of the whole memory array
      • Enhanced ESD/latch-up protection
      • More than 4 million Write cycles
      • More than 200-year data retention
      • SO8 ECOPACK2
      • TSSOP8 ECOPACK2
      • UFDFPN8 ECOPACK2
      • UFDFPN5 ECOPACK2
      • Unsawn wafer (each die is tested)

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - M24C16-F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24C16-FDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C16-FMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C16-FMH6TG
Active
DFN5 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C16-FMN6TP
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24C16-FTW20I/90
Active
WAFER Industrial N/A 10 2025-01-01T00:00:00.000+01:00

M24C16-FDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C16-FMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C16-FMH6TG

Package:

DFN5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C16-FMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24C16-FTW20I/90

Package:

WAFER

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WAFER

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24C16-FMH6TG
Available at distributors

Distributor availability of M24C16-FMH6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C16-FTW20I/90
Available at distributors

Distributor availability of M24C16-FTW20I/90

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C16-FMN6TP
Available at distributors

Distributor availability of M24C16-FMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C16-FMC6TG
Available at distributors

Distributor availability of M24C16-FMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C16-FDW6TP
Available at distributors

Distributor availability of M24C16-FDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24C16-FMH6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C16-FMH6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C16-FTW20I/90 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C16-FTW20I/90

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C16-FMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C16-FMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C16-FMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C16-FMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24C16-FDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24C16-FDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors