Product overview
Description
The M24C64-U is a 64-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 8 K × 8 bits. It can operate with a supply voltage of 1.7 V to 5.5 V, over an ambient temperature range from -40 °C to +85 °C.
The device offers an additional page, named the identification page (32 bytes). This page stores an 128‑bit (16 bytes) unique factory-programmed serial number, which is frozen in read-only mode on delivery from the factory.
The uniqueness of the serial number is ensured across the whole portfolio of serial EEPROMs manufactured by STMicroelectronics, offering a unique identifier.
-
All features
- I²C interface
- Compatible with the following I²C bus modes:
- 100 kHz (Standard-mode)
- 400 kHz (Fast-mode)
- 1 MHz (Fast-mode Plus)
- Compatible with the following I²C bus modes:
- Memory
- 64-Kbit (8-Kbyte) of EEPROM
- Page size: 32-byte
- Identification page
- 256-bit (32-byte) locked in read-only at factory delivery
- UID
- 128-bit (16-byte) unique factory-programmed serial number
- Supply voltage
- Wide voltage range: 1.7 V to 5.5 V
- Temperature
- Operating temperature range: -40 °C to +85 °C
- Performance
- Enhanced ESD and latch-up protection
- ESD protection: 4 kV (HBM)
- More than 4 million write cycles
- More than 200-year data retention
- Advanced features
- Random and sequential read modes
- Hardware write protection of the whole memory array
- Byte and page write within 5 ms
- Package
- SO8N (ECOPACK2 compliant)
- I²C interface
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Feb 2025 | 27 Feb 2025 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 30 Jan 2025 | 30 Jan 2025 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
25.02 | 28 Feb 2025 | 28 Feb 2025 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24C64-UFMN6TP | Active | SO-8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
M24C64-UFMN6TP | Active | 0.1943 / 1k | distributors No availability of distributors reported, please contact our sales office | SO-8 | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 |
|
|
|
M24C64-UFMN6TP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors