M34E04B

Active
Education

4-Kbit Serial Presence Detect (SPD) EEPROM compatible with JEDEC EE1004

Download datasheet

Product overview

Description

The M34E04B is a 512-byte EEPROM device designed to operate the SMBus bus in the 1.7 V - 3.6 V voltage range, with a maximum of 1 MHz transfer rate in the 2.2 V - 3.6 V voltage range, over the JEDEC defined ambient temperature of 0°C / 95°C.

The M34E04B includes a 4-Kbit serial EEPROM organized as two pages of 256 bytes each, or 512 bytes of total memory. Each page is composed of two 128-byte blocks. The device is able to selectively lock the data in any or all of the four 128-byte blocks. Designed specifically for use in DRAM DIMMs (Dual Inline Memory Modules) with Serial Presence Detect, all the information concerning the DRAM module configuration (such as its access speed, its size, its organization) can be kept write-protected in one or more memory blocks.

The M34E04B device is protocol-compatible with the previous generation of 2-Kbit devices, M34E02. The page selection method allows commands used with legacy devices such as M34E02 to be applied to the lower or upper pages of the EEPROM.

Individually locking a 128-byte block may be accomplished using a software write protection mechanism in conjunction with a high input voltage VHV on input SA0. By sending the device a specific SMBus sequence, each block may be protected from writes until the write protection is electrically reversed using a separate SMBus sequence which also requires VHV on input SA0. The write protection for all four blocks is cleared simultaneously.

  • All features

    • 512-byte Serial Presence Detect EEPROM compatible with JEDEC EE1004 specification
    • Compatible with SMBus serial interface:
      • up to 1 MHz transfer rate
    • EEPROM memory array:
      • 4 Kbits organized as two pages of 256 bytes each
      • Each page is composed of two 128-byte blocks
    • No hardware write protection
    • Software data protection for each 128-byte block
    • Write:
      • Byte Write within 5 ms
      • 16 bytes Page Write within 5 ms
    • Noise filtering:
      • Schmitt trigger on bus inputs
      • Noise filter on bus inputs
    • Single supply voltage:
      • 1.7 V to 3.6 V
    • Operating temperature range:
      • from 0 °C up to +95 °C
    • Enhanced ESD/latch-up protection
    • More than 4million Write cycles
    • More than 200-year data retention
    • RoHS-compliant and halogen-free 8-lead ultra thin fine pitch dual flat no lead package (ECOPACK2®)

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finder Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M34E04B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M34E04B-FMC9TG
Active
UFDFPN8 Industrial Ecopack2

M34E04B-FMC9TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M34E04B-FMC9TG
Available at 1 distributors

Distributor availability of M34E04B-FMC9TG

Distributor Name
Region Stock Min. Order Third party link
YOSUN ASIA/PACIFIC 25 1

Distributor reported inventory date: 3/31/2025

M34E04B-FMC9TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M34E04B-FMC9TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

YOSUN

Stock

25

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/31/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors