M4Z32-BR00SH

Active

ZEROPOWER® SNAPHAT® battery

Download datasheet Order Direct

Product overview

Description

The M4Zxx-BR00SH SNAPHAT®top is a detachable lithium power source for ST’s non-volatile ZEROPOWER®surface-mount SOIC package (28-pin).

The SNAPHAT top contains a lithium battery and is designed to be “snapped on” after the SOIC is surface mounted on the PC board. The two-piece solution prevents the battery from being exposed to the high temperatures of the surface-mount process.

  • All features

    • Provides battery backup power for non-volatile ZEROPOWER®and supervisor devices in the 28-pin SNAPHAT®SOIC package
    • Removable battery avoids heat associated with surface-mount process
    • Snaps directly onto surface-mounted SNAPHAT®SOIC
    • Choice of battery capacities
      • M4Z28-BR00SH = 48 mAh
      • M4Z32-BR00SH = 120 mAh
    • Keyed insertion to insure proper assembly
    • Removable for replacement and proper disposal
    • Pb-free package
    • Available in ECOPACK®packages, tubes

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.