M93C46-W

Active
Education

1 Kbit (8-bit or 16-bit wide) MICROWIRE serial access EEPROM

Download datasheet Order Direct

Product overview

Description

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words (x16b).

The M93Cx6-W devices operate within a voltage supply range from 2.5 V to 5.5 V and the M93Cx6-R devices operate within a voltage supply range from 1.8 V to 5.5 V. All these devices operate with a clock frequency of 2 MHz (or less), over an ambient temperature range of - 40 ° C / + 85 ° C.

  • All features

      • Industry standard MICROWIRE™ bus
      • Single supply voltage:
        • 2.5 V to 5.5 V for M93Cx6-W
        • 1.8 V to 5.5 V for M93Cx6-R
      • Dual organization: by word (x16) or byte (x8)
      • Programming instructions that work on: byte, word or entire memory
      • Self-timed programming cycle with auto-erase: 5 ms
      • READY/BUSY signal during programming
      • 2 MHz clock rate
      • Sequential read operation
      • Enhanced ESD/latch-up behavior
      • More than 4 million write cycles
      • More than 200-year data retention
    • Package
      • ECOPACK2 (RoHS compliant) and halogen-free packages:
        • DFN8
        • SO8N
        • TSSOP8

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M93C46-W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M93C46-WDW6TP
Active
TSSOP-8L Industrial Ecopack2
M93C46-WMN6TP
Active
SO8 Industrial Ecopack2

M93C46-WDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M93C46-WMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M93C46-WDW6TP
Available at 4 distributors

Distributor availability of M93C46-WDW6TP

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 13718 1
AVNET AMERICA 8000 0
DIGIKEY WORLDWIDE 47703 1
Newark Element14 AMERICA 1685 0

Distributor reported inventory date: 4/18/2025

M93C46-WMN6TP
Available at 6 distributors

Distributor availability of M93C46-WMN6TP

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 5005 1
ANGLIA Live EUROPE 500 500
MOUSER WORLDWIDE 23686 1
AVNET AMERICA 37500 0
DIGIKEY WORLDWIDE 28741 1
YOSUN ASIA/PACIFIC 7500 1

Distributor reported inventory date: 4/18/2025

M93C46-WDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M93C46-WDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

MOUSER

Stock

13718

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

8000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

47703

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1685

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/18/2025

M93C46-WMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M93C46-WMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Farnell Element14

Stock

5005

Min.Order

1

ANGLIA Live

Stock

500

Min.Order

500

MOUSER

Stock

23686

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

37500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

28741

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

7500

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/18/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors