M93C66-R

Active
Education

4 Kbit (8-bit or 16-bit wide) MICROWIRE serial access EEPROM

Download datasheet Order Direct

Product overview

Description

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words (x16b).

The M93Cx6-W devices operate within a voltage supply range from 2.5 V to 5.5 V and the M93Cx6-R devices operate within a voltage supply range from 1.8 V to 5.5 V. All these devices operate with a clock frequency of 2 MHz (or less), over an ambient temperature range of - 40 ° C / + 85 ° C.

  • All features

      • Industry standard MICROWIRE™ bus
      • Single supply voltage:
        • 2.5 V to 5.5 V for M93Cx6-W
        • 1.8 V to 5.5 V for M93Cx6-R
      • Dual organization: by word (x16) or byte (x8)
      • Programming instructions that work on: byte, word or entire memory
      • Self-timed programming cycle with auto-erase: 5 ms
      • READY/BUSY signal during programming
      • 2 MHz clock rate
      • Sequential read operation
      • Enhanced ESD/latch-up behavior
      • More than 4 million write cycles
      • More than 200-year data retention
    • Package
      • ECOPACK2 (RoHS compliant) and halogen-free packages:
        • DFN8
        • SO8N
        • TSSOP8

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M93C66-R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M93C66-RMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00

M93C66-RMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M93C66-RMC6TG
Available at distributors

Distributor availability of M93C66-RMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M93C66-RMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M93C66-RMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors