M93S56

Obsolete
Design Win

2 Kbit (16-bit wide) MICROWIRE serial access EEPROM with block protection

Download datasheet

Product overview

Description

The M93S46, M93S56, M93S66 devices are Electrically Erasable PROgrammable Memories (EEPROMs) organized as 64, 128 or 256 words (one word is 16 bits), accessed through the MICROWIRE bus.

The M93S46, M93S56, M93S66 can operate with a supply voltage from 2.5 V to 5.5 V over an ambient temperature range of -40 °C / +85 °C.

  • All features

    • Compatible with MICROWIRE bus serial interface
    • Memory array
      • 1 Kbit, 2 Kbit or 4 Kbit of EEPROM
      • Organized by word (16b)
      • Page = 4 words
    • Write
      • Byte write within 5 ms
      • Page write within 5 ms
      • Ready/busy signal during programming
    • User defined write protected area
    • High-speed clock: 2 MHz
    • Single supply voltage:
      • 2.5 V to 5.5 V
    • Operating temperature range: -40 °C up to +85 °C.
    • Enhanced ESD protection
    • More than 4 million write cycles
    • More than 200-year data retention
    • Packages
      • PDIP8 ECOPACK®1
      • TSSOP8 ECOPACK®2
      • SO8 ECOPACK®2

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M93S56

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models