Product overview
Description
The M95010/M95020/M95040 devices (M950x0) are electrically erasable programmable memories (EEPROMs) organized as 128/256/512 x 8 bits respectively, accessed through the SPI bus.
The M950x0-W can operate with a supply voltage from 2.5 V to 5.5 V, the M950x0-R can operate with a supply voltage from 1.8 V to 5.5 V and the M950x0-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C
The M950x0-DF offers an additional page, named the identification page (16 bytes). The identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.
-
All features
- Compatible with the serial peripheral interface (SPI) bus
- Memory array
- 1/2/4-Kbit (128/256/512 bytes) of EEPROM
- Page size: 16 bytes
- Additional write lockable page (Identification page) for M95040-DF order code
- Write
- Byte Write within 5 ms
- Page Write within 5 ms
- Write protect
- quarter array
- half array
- whole memory array
- Max clock frequency: 20 MHz
- Single supply voltage:
- 2.5 V to 5.5 V for M950x0-W
- 1.8 V to 5.5 V for M950x0-R
- 1.7 V to 5.5 V for M95040-DF
- Operating temperature range: from -40 °C up to +85 °C
- Enhanced ESD protection
- More than 4 million write cycles
- More than 200-year data retention
- Packages RoHS-compliant and Halongen-free
- SO8N (ECOPACK2)
- TSSOP8 (ECOPACK2)
- UFDFPN8 (ECOPACK2)
Circuit Diagram
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
14.0 | 06 Apr 2022 | 06 Apr 2022 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.0 | 01 Oct 2024 | 01 Oct 2024 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 01 Dec 2014 | 01 Dec 2014 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
25.02 | 28 Feb 2025 | 28 Feb 2025 | ||
1.3 | 27 Jan 2025 | 27 Jan 2025 | ||
1.0 | 12 Jan 2022 | 12 Jan 2022 | ||
1.0 | 14 Jan 2022 | 14 Jan 2022 |
Selection Guides (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Sep 2021 | 27 Sep 2021 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
2.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 | |
ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
M95010-RDW6TP | Active | TSSOP-8L | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
M95010-RMN6TP | Active | SO8 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
M95010-RDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M95010-RMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
M95010-RDW6TP Active
M95010-RMN6TP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors