M95020-A145

Active
Design Win Education

Automotive 2-Kbit SPI bus EEPROM with high-speed clock

Download datasheet

Product overview

Description

The M95020-A125 and M95020-A145 are 2-Kbit serial EEPROM Automotive grade devices operating up to 145°C. They are compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0.

The devices are accessed by a simple serial SPI compatible interface running up to 20 MHz.

The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95020-A125 and M95020-A145 are byte-alterable memories (256 × 8 bits) organized as 16 pages of 16 byte in which the data integrity is significantly improved with an embedded Error Correction Code logic.

The M95020-A125 and M95020-A145 offer an additional Identification Page (16 byte) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.

  • All features

    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 2 Kbit (256 Kbyte) of EEPROM
      • Page size: 16 byte
      • Write protection by block: 1/4, 1/2 or whole memory
      • Additional Write lockable Page (Identification page)
    • Extended temperature and voltage ranges
      • Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
      • Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
    • High speed clock frequency
      • 20 MHz for VCC ≥ 4.5 V
      • 10 MHz for VCC≥ 2.5 V
      • 5 MHz for VCC≥ 1.7 V
    • Schmitt trigger inputs for noise filtering
    • Short Write cycle time
      • Byte Write within 4 ms
      • Page Write within 4 ms
    • Write cycle endurance
      • 4 million Write cycles at 25 °C
      • 1.2 million Write cycles at 85 °C
      • 600 k Write cycles at 125 °C
      • 400 k Write cycles at 145 °C
    • Data retention
      • 50 years at 125 °C
      • 100 years at 25 °C
    • ESD Protection (Human Body Model)
      • 4000 V
    • Packages
      • RoHS-compliant and halogen-free (ECOPACK2®)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95020-A145

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M95020-DWDW4TP/K
Active
TSSOP-8L Automotive Ecopack2

M95020-DWDW4TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Free Samples
ESample Max Qty
Replacement Product
M95020-DWDW4TP/K
Available at distributors

Distributor availability of M95020-DWDW4TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95020-DWDW4TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95020-DWDW4TP/K

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors