M95040-A125

Active
Design Win Education

Automotive 4-Kbit SPI bus EEPROM with high-speed clock

Download datasheet Order Direct

Product overview

Description

The M95040-A125 and M95040-A145 are 4-Kbit serial EEPROM (electrically erasable programmable memory) automotive-grade devices capable of operating up to 145 °C. They comply with the high reliability automotive standard AEC-Q100 grade 0, and are accessed through a simple serial SPI-compatible interface running at up to 20 MHz.

The devices are byte-alterable memories (512 × 8 bits), organized as 32 pages of 16 bytes, in which the data integrity is significantly improved thanks to an embedded error correction code logic.

The M95040-A125 and M95040-A145 offer an additional identification page (16 bytes), where the ST device identification can be read. This page can also store sensitive application parameters, which can later be permanently locked in read-only mode.

  • All features

    • Grade
      • AEC-Q100 grade 0 qualification
    • SPI interface
      • Compatible with the serial peripheral interface (SPI) bus
    • Memory
      • 4-Kbit (512-byte) of EEPROM
      • Page size: 16-byte
      • Write protection by block: ¼, ½, or whole memory
      • Additional write-lockable page (identification page)
    • Supply voltage
      • 1.7 to 5.5 V up to 125 °C and 2.5 to 5.5 V up to 145 °C
    • Temperature
      • -40 °C to +125 °C for range 3 and -40 °C to +145 °C for range 4
    • High-speed clock frequency
      • 20 MHz for VCC ≥ 4.5 V
      • 10 MHz for VCC ≥ 2.5 V
      • 5 MHz for VCC ≥ 1.7 V
    • Write cycle time
      • Byte and page write within 4 ms
    • Write cycle endurance
      • 4 million write cycles at 25 °C
      • 1.2 million write cycles at 85 °C
      • 600 k write cycles at 125 °C
      • 400 k write cycles at 145 °C
    • Advanced features
      • Schmitt trigger inputs for noise filtering
      • ESD human body model 4000 V
    • Data retention
      • 100 years at 25 °C and 50 years at 125 °C
    • Packages
      • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95040-A125

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95040-DRDW3TP/K
Active
TSSOP-8L Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00
M95040-DRMF3TG/K
Active
DFN8 Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00
M95040-DRMN3TP/K
Active
SO8 Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00

M95040-DRDW3TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M95040-DRMF3TG/K

Package:

DFN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M95040-DRMN3TP/K

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95040-DRMF3TG/K
Available at distributors

Distributor availability of M95040-DRMF3TG/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95040-DRMN3TP/K
Available at distributors

Distributor availability of M95040-DRMN3TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95040-DRDW3TP/K
Available at distributors

Distributor availability of M95040-DRDW3TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95040-DRMF3TG/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95040-DRMF3TG/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95040-DRMN3TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95040-DRMN3TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95040-DRDW3TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95040-DRDW3TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors