M95128-DRE

Active
Education

128-Kbit serial SPI bus EEPROM with high speed clock 105°C operation

Download datasheet Order Direct

Product overview

Description

The M95128-DRE is a 128-Kbit serial EEPROM device operating up to 105 °C. The M95128-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.

The device is accessed by a simple serial SPI compatible interface running up to 20 MHz.

The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95128-DRE is a byte-alterable memory (16384 × 8 bits) organized as 256 pages of 64 bytes in which the data integrity is significantly improved with an embedded Error Correction Code logic.

The M95128-DRE offers an additional Identification Page (64 bytes) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.

  • All features

    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 128 Kbit (16 Kbytes) of EEPROM
      • Page size: 64 bytes
      • Write protection by block: 1/4, 1/2 or whole memory
      • Additional Write lockable Page (Identification page)
    • Extended temperature and voltage range
      • Up to 105 °C (VCCfrom 1.7 V to 5.5 V)
    • High speed clock frequency
      • 20 MHz for VCC ≥4.5 V
      • 10 MHz for VCC ≥2.5 V
      • 5 MHz for VCC≥ 1.7 V
    • Schmitt trigger inputs for noise filtering
    • Short Write cycle time
      • Byte Write within 4 ms
      • Page Write within 4 ms
    • Write cycle endurance
      • 4 million Write cycles at 25°C
      • 1.2 million Write cycles at 85°C
      • 900 k Write cycles at 105°C
    • Data retention
      • more than 50 years at105 °C
      • 200 years at 55°C
    • ESD Protection (Human Body Model)
      • 4000 V
    • Packages
      • RoHS-compliant and halogen-free (ECOPACK2®)

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finder Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95128-DRE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95128-DRDW8TP/K
Active
TSSOP-8L Automotive Ecopack2 10 2024-01-01T00:00:00.000+01:00
M95128-DRMN8TP/K
Active
SO8 Automotive Ecopack2 10 2024-01-01T00:00:00.000+01:00

M95128-DRDW8TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M95128-DRMN8TP/K

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95128-DRMN8TP/K
Active
0.39 / 1k
Available at 4 distributors

Distributor availability of M95128-DRMN8TP/K

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 9926 1
MOUSER WORLDWIDE 30658 1
AVNET AMERICA 20000 0
DIGIKEY WORLDWIDE 7377 1

Distributor reported inventory date: 4/30/2025

SO8 Tape and Reel CHINA EAR99 NEC -40 105

3

M95128-DRDW8TP/K
Active
0.39 / 1k
Available at 4 distributors

Distributor availability of M95128-DRDW8TP/K

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 5801 1
MOUSER WORLDWIDE 12961 1
DIGIKEY WORLDWIDE 12990 1
Newark Element14 AMERICA 3635 0

Distributor reported inventory date: 4/30/2025

TSSOP-8L Tape and Reel CHINA EAR99 NEC -40 105

M95128-DRMN8TP/K Active

Budgetary Price (US$)*/Qty:
0.39 / 1k
Package:
SO8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

M95128-DRMN8TP/K

Operating Temperature (°C)

Min:

-40

Max:

105

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Farnell Element14

Stock

9926

Min.Order

1

MOUSER

Stock

30658

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

20000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

7377

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/30/2025

M95128-DRDW8TP/K Active

Budgetary Price (US$)*/Qty:
0.39 / 1k
Package:
TSSOP-8L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

M95128-DRDW8TP/K

Operating Temperature (°C)

Min:

-40

Max:

105

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Farnell Element14

Stock

5801

Min.Order

1

MOUSER

Stock

12961

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

12990

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

3635

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors