M95512-A145

Active
Design Win Education

Automotive 512 Kbit SPI bus EEPROM with high speed clock

Download datasheet Order Direct

Product overview

Description

The M95512-A125 and M95512-A145 are 512-Kbit serial EEPROM Automotive grade devices operating up to 145°C. They are compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0.

The devices are accessed by a simple serial SPI compatible interface running up to 16 MHz.

The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95512-A125 and M95512-A145 are byte-alterable memories (65536 × 8 bits) organized as 512 pages of 128 byte in which the data integrity is significantly improved with an embedded Error Correction Code logic.

The M95512-A125 and M95512-A145 offer an additional Identification Page (128 byte) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.

  • All features

    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 512 Kbit (64 Kbyte) of EEPROM
      • Page size: 128 byte
      • Write protection by block: 1/4, 1/2 or whole memory
      • Additional Write lockable Page (Identification page)
    • Extended temperature and voltage ranges
      • Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
      • Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
    • High speed clock frequency
      • 16 MHz for VCC ≥ 4.5 V
      • 10 MHz for VCC≥ 2.5 V
      • 5 MHz for VCC≥ 1.7 V
    • Schmitt trigger inputs for noise filtering
    • Short Write cycle time
      • Byte Write within 4 ms
      • Page Write within 4 ms
    • Write cycle endurance
      • 4 million Write cycles at 25 °C
      • 1.2 million Write cycles at 85 °C
      • 600 k Write cycles at 125 °C
      • 400 k Write cycles at 145 °C
    • Data retention
      • 50 years at 125 °C
      • 100 years at 25 °C
    • ESD Protection (Human Body Model)
      • 4000 V
    • Packages
      • RoHS-compliant and halogen-free (ECOPACK2®)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95512-A145

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95512-DWDW4TP/K
Active
TSSOP-8L Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00

M95512-DWDW4TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95512-DWDW4TP/K
Available at 3 distributors

Distributor availability of M95512-DWDW4TP/K

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 8238 1
DIGIKEY WORLDWIDE 21936 1
Newark Element14 AMERICA 524 0

Distributor reported inventory date: 4/18/2025

M95512-DWDW4TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95512-DWDW4TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

MOUSER

Stock

8238

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

21936

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

524

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/18/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors