Product overview
Description
The M95P08-I and M95P08-E are manufactured with ST's advanced proprietary NVM technology. They offer byte flexibility, page alterability, high page cycling performance, and ultra‑low power consumption, equivalent to that of EEPROM technology.
The M95P08-I and M95P08-E are an 8-Mbit SPI page EEPROM device organized as 2048 programmable pages of 512 bytes each, accessed through an SPI bus with high-performance dual- and quad SPI outputs.
The devices offer two additional (identification) 512-byte pages:
- The first contains identification data and, upon request, the UID.
- The second can be used to store sensitive application parameters, which can (later) be permanently locked in read-only mode.
Additional status, configuration, and volatile registers set the desired device configuration, while the safety register provides information on the device status.
The M95P08-I operates with a supply voltage from 1.6 to 3.6 V over an ambient temperature range of -40 °C to +85 °C.
The M95P08-E offers an extended temperature range from -40 °C to +105 °C. The device supports a clock frequency of up to 80 MHz.
The M95P08-I and M95P08-E offer byte and page write instructions of up to 512 bytes. Write instructions consist in self-timed auto erase and program operations, resulting in flexible data byte management.
The devices also accept page/block/sector/chip erase commands to set the memory to an erased state.
The memory can then be fast-programmed by 512-byte pages, and further optimized using the Page program with buffer load instruction to hide the SPI communication latency.
-
All features
- Interface
- Supports serial peripheral interface (SPI) and dual/quad outputs
- High speed frequency
- Clock frequency up to 80 MHz
- Fast read single/dual/quad output with one dummy byte
- Dual output data transfer up to 160 Mbits/s
- Quad output data transfer up to 320Mbits/s
- Memory
- 8 Mbits of page EEPROM
- 64-Kbyte blocks, 4-Kbyte sectors
- Page size: 512-byte
- Two additional 512-byte identification pages
- Supply voltage
- Wide voltage range: VCC from 1.6 to 3.6 V
- Temperature
- Operating temperature range:
- -40 °C to +85 °C (industrial)
- -40 °C to +105 °C (extended)
- Operating temperature range:
- Performance
- Write endurance: 500 kcycles on full temperature range
- Data retention
- 100 years
- 10 years after 500 kcycles
- Ultra-low power consumption
- 0.6 μA (typ) in Deep power-down mode
- 16 μA (typ) in Standby mode
- 800 μA (typ) for read single at 10 MHz
- 1.5 mA (typ) for page write
- Current peak control < 3 mA
- High write / erase performance
- Fast write / program / erase times:
- 2 ms (typ) for Byte and Page write (includes auto erase and program) for 512 bytes
- 1.2 ms (typ) for Page program (512 bytes)
- 1.1 ms (typ) for Page erase
- 1.3 ms (typ) for sector erase
- 4 ms (typ) for block erase
- 4 ms (typ) for chip erase
- Page program with buffer load
- Fast write / program / erase times:
- Advanced features
- ECC for high memory reliability (DEC, TED)
- Schmitt trigger inputs for noise filtering
- Output buffer programmable strength
- Operating status flags for ISO26262
- Software reset
- Write protection by block, with top/bottom option
- Unique ID upon request
- Electronic identification
- Supports SFDP (serial flash discoverable parameters) mode
- JEDEC standard manufacturer identification
- Package
- ECOPACK2 (RoHS compliant) and halogen-free packages:
- DFN8 2 x 3 mm
- SO8N
- WLCSP8
- ECOPACK2 (RoHS compliant) and halogen-free packages:
- ESD protection
- Enhanced ESD HBM (human body model)
- Interface
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 17 Dec 2024 | 17 Dec 2024 |
Verilog models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 03 Jul 2023 | 03 Jul 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M95P08-IXCST/EF | Active | WLCSP-R 5 | Industrial | Ecopack2 | |
M95P08-IXMCT/E | Active | UFDFPN 8 2x3x0.6 | Industrial | Ecopack2 | |
M95P08-IXMNT/E | Active | SO-8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M95P08-IXMNT/E | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
M95P08-IXCST/EF | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
M95P08-IXMCT/E | | | distributors No availability of distributors reported, please contact our sales office |
M95P08-IXMNT/E Active
M95P08-IXCST/EF Active
M95P08-IXMCT/E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors