M95P16-I

Active
Education

Ultra low-power 16 Mbit Serial SPI Page EEPROM

Download datasheet Order Direct

Product overview

Description

The M95P16-I and M95P16-E (hereinafter referred to complessively as M95P16) are manufactured with ST's advanced proprietary NVM technology. They offer byte flexibility, page alterability, high page cycling performance, and ultra low power consumption, equivalent to that of EEPROM technology.

These devices are a 16-Mbit SPI page EEPROM, organized as 4096 programmable pages of 512 bytes each, accessed through an SPI bus, with high-performance dual- and quad-SPI outputs.

The devices offer two additional (identification) 512-byte pages:

Additional status, configuration and volatile registers set the desired device configuration, while the safety register provides information on the device status.

The M95P16-I operates with a supply voltage from 1.6 to 3.6 V, over an ambient temperature range of ‑40 °C to +85 °C. The M95P16-E offers an extended temperature range, from ‑40 °C to +105 °C. Both devices support a clock frequency of up to 80 MHz.

The M95P16 devices offer byte and page write instructions of up to 512 bytes. Write instructions consist in self-timed auto erase and program operations, resulting in flexible data byte management.

The devices also accept page/block/sector/chip erase commands, to set the memory to an erased state. The memory can then be fast-programmed by 512-byte pages, and further optimized using the Page program with buffer load instruction, to hide the SPI communication latency.

  • All features

    • Interface
      • Supports serial peripheral interface (SPI) and dual/quad outputs
      • Wide voltage range: VCC from 1.6 to 3.6 V
      • Temperature range:
        • -40 °C to +85 °C (industrial)
        • -40 °C to +105 °C (extended)
      • Fast read:
        • 50 MHz read single output
        • 80 MHz fast read single/dual/quad output with one dummy byte
    • Memory
      • 16 Mbit of page EEPROM
        • 32-Kbyte blocks, 4-Kbyte sectors
        • Page size: 512 bytes
        • Two identification pages
      • Write endurance:
        • 500 kcycles on full temperature range
      • Data retention:
        • 100 years
        • 10 years after 500 kcycles
    • Ultra low power consumption
      • 0.6 μA (typ) in Deep power-down mode
      • 16 μA (typ) in Standby mode
      • 800 μA (typ) for read single at 10 MHz
      • 1.5 mA (typ) for page write
      • Current peak control < 3 mA
    • High write/erase performance
      • Fast write/program/erase times:
        • 2.0 ms (typ) for byte and page write (includes auto erase and program) for 512 bytes
        • 1.2 ms (typ) for page program (512 bytes)
        • 1.1 ms (typ) for page erase
        • 1.3 ms (typ) for sector erase
        • 4.0 ms (typ) for block erase
        • 8 ms (typ) for chip erase
      • Page program with buffer load
    • Advanced features
      • ECC for high memory reliability (DEC, TED)
      • Schmitt trigger inputs for noise filtering
      • Output buffer programmable strength
      • Operating status flags for ISO26262
      • Software reset
      • Write protection by block, with top/bottom option
      • Unique ID upon request
      • Electronic identification
      • Supports SFDP (serial flash discoverable parameters) mode
      • JEDEC standard manufacturer identification
    • Package
      • ECOPACK2 (RoHS compliant) and halogen-free packages:
        • DFN8 2 x 3 mm
        • SO8N
        • WLCSP8
    • ESD protection
      • HBM (human body model): 2000 V

You might also like...

Page EEPROM for asset tracking or when a fast 30 µs power-up time makes all the difference
Page EEPROM in hearing aid or why smart medical devices need new memory architectures

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95P16-I

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M95P16-IXCST/EF
Active
WLCSP-R 5 Industrial Ecopack2
M95P16-IXMCT/E
Active
UFDFPN 8 2x3x0.6 Industrial Ecopack2
M95P16-IXMNT/E
Active
SO-8 Industrial Ecopack2

M95P16-IXCST/EF

Package:

WLCSP-R 5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP-R 5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95P16-IXMCT/E

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN 8 2x3x0.6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95P16-IXMNT/E

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
M95P16-IXMCT/E
Active
0.9125 / 1k
Available at 3 distributors

Distributor availability of M95P16-IXMCT/E

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 431 1
FUTURE WORLDWIDE 5000 0
DIGIKEY WORLDWIDE 353 1

Distributor reported inventory date: 3/30/2025

UFDFPN 8 2x3x0.6 Tape and Reel PHILIPPINES 3A991.b.1.b.1 NEC -40 85
M95P16-IXMNT/E
Active
0.755 / 1k
Available at 4 distributors

Distributor availability of M95P16-IXMNT/E

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1933 1
AVNET AMERICA 2500 0
DIGIKEY WORLDWIDE 1130 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 3/31/2025

SO-8 Tape and Reel CHINA 3A991.b.1.b.1 NEC -40 85
M95P16-IXCST/EF
Active
1.055 / 1k
Available at 4 distributors

Distributor availability of M95P16-IXCST/EF

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 415 1
FUTURE WORLDWIDE 5000 0
DIGIKEY WORLDWIDE 125 1

Distributor reported inventory date: 3/30/2025

WLCSP-R 5 Tape and Reel TAIWAN 3A991.b.1.b.1 NEC -40 85

M95P16-IXMCT/E Active

Budgetary Price (US$)*/Qty:
0.9125 / 1k
Package:
UFDFPN 8 2x3x0.6
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
3A991.b.1.b.1
ECCN (EU):
NEC

Part Number:

M95P16-IXMCT/E

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

MOUSER

Stock

431

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

5000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

353

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

M95P16-IXMNT/E Active

Budgetary Price (US$)*/Qty:
0.755 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.b.1.b.1
ECCN (EU):
NEC

Part Number:

M95P16-IXMNT/E

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

MOUSER

Stock

1933

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

1130

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/31/2025

M95P16-IXCST/EF Active

Budgetary Price (US$)*/Qty:
1.055 / 1k
Package:
WLCSP-R 5
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.b.1.b.1
ECCN (EU):
NEC

Part Number:

M95P16-IXCST/EF

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

415

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

5000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

125

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

On-demand webinar - Smart memory for battery management systems