ST's non-volatile RAM (NVRAM) products protect parallel 8-bit data even in the absence of power and have fast RAM write speeds with unlimited endurance, to ensure data preservation during power outages.

ZEROPOWER M48Zxx series ranges from 16 Kbit to 256 Kbit and works with a 5V 8-bit parallel bus with two types of packaging available. You can choose between a fully integrated solution in a PDIP 24 or PDIP 28 package that includes a Li-Ion disposable battery (compliant with regulation EU2023/1542) or a surface-mount SOIC package SOH28 that works combined with SNAPHAT removable/replaceable battery modules (M4Z28-BR00SH1 and M4Z32-BR00SH1).
Benefits
- Embedded disposable long life lithium power source up to 120mAh and special automatic power-fail chip deselect and WRITE protection, prevents legacy systems to lose sensitive data during power loss conditions
- More than 10 years data retention time
- Unlimited write cycles in legacy 8-bit systems
- Highly integrated battery-backed memory solution
- Spare part easy replacement with SOH28 packages
- High system reliability thanks to Keyed insertion (SNAPHAT batteries)
- No soldering/de-soldering needed
Applications