Serial Page EEPROM is a high-density, page-erasable SPI EEPROM memory that combines flexibility, performance, and ultra-low power.
The Serial Page EEPROM with proprietary NVM cell technology delivers fast erase/write performance with high cycling endurance and robust retention. The new architecture allows fast wake up and byte flexibility, as well as block management and fast quad output, while keeping current surge and energy budget at very low levels.
Applications
Serial Page EEPROM is the all-in-one non-volatile memory solution for ultra-low power systems that require.
- an external NVM to boot by downloading firmware before execution in RAM
- to upload firmware versions by OTA
- to run parameter monitoring, data log, or event recording
Medical and Healthcare
IoT for Smart Home and City
Smart Industry
Discover Serial Page EEPROM portfolio
Serial Page EEPROM family extends existing ST Serial EEPROM portfolio towards higher densities: 8 Mbit up to 32 Mbit.
Products are available in small 8-pin packages such as SO8N, DFN8 2X3, DFN8 4X4, and WLCSP8, as well as bare die.

Serial Page EEPROM ID card

Benefits using Serial Page EEPROM
Data monitoring made easy
- 500k cycles per page over the full To range
- Byte-level access similar to STD Serial EEPROM
FOTA downtime reduced
- 80 MHz Quad-SPI interface for FW download
- Page Program in dims & 4 ms block erase for FOTA
Conserve power for what matters most
- Peak current control below 3 mA
- Power consumption reduction up to 10 vs Serial Flash
Safety & quality first
- Error correction code and 100 years of retention
- Safety flags for product monitoring