ASM330LHB

Active
Design Win Education Education

High-accuracy 6-axis inertial measurement unit (IMU) for ASIL B automotive applications

Download datasheet Order Direct

Product overview

Description

The ASM330LHB is a 6-axis IMU that offers ASIL B compliance if used in conjunction with a certified software library and features a 3-axis digital accelerometer and a 3‑axis digital gyroscope with an extended temperature range up to +105°C.

A safety manual and a software library, certified according to ISO 26262:2018, are provided to support the development of applications using the ASM330LHB and targeting ASIL B requirements.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes to serve both the automotive and consumer market. The ASM330LHB is AEC-Q100 compliant and industrialized through a dedicated MEMS production flow to meet automotive reliability standards. All the parts are fully tested with respect to temperature to ensure the highest quality level.

The sensing elements are manufactured using ST’s proprietary micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit, which is trimmed to better match the characteristics of the sensing element.

The ASM330LHB has a full-scale acceleration range of ±2/±4/±8/±16 g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps that enable its usage in a broad range of automotive applications.

The device supports dual operating modes: high-performance mode and low-power mode.

All the design aspects of the ASM330LHB have been optimized to reach superior output stability, extremely low noise, and full data synchronization to the benefit of sensor-assisted applications like dead reckoning and sensor fusion.

The ASM330LHB is available in a 14-lead plastic, land grid array (LGA) package.

  • All features

    • AEC-Q100 qualified
    • ASIL B compliant if used in conjunction with a certified software library (ISO 26262:2018)
    • Android Auto™ compliant and CarPlay® compliant
    • Extended temperature range from -40 to +105 °C
    • Embedded compensation for high stability over temperature
    • Accelerometer user-selectable full scale up to ±16 g
    • Extended gyroscope range from ±125 to ±4000 dps
    • Dual operating modes: high-performance and low-power mode
    • I²C, MIPI I3C℠, and SPI serial interfaces
    • Six-channel synchronized output to enhance accuracy of dead-reckoning algorithms
    • Programmable finite state machine
    • Machine learning core
    • Smart programmable interrupts
    • Embedded 3 KB FIFO available to underload host processor
    • ECOPACK and RoHS compliant

You might also like...

Free tools, case studies, and resources to enable edge AI on MCUs, MPUs, and smart sensors.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ASM330LHB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ASM330LHBTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 15 2023-04-19T00:00:00.000+02:00

ASM330LHBTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

15

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ASM330LHBTR
Available at distributors

Distributor availability of ASM330LHBTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ASM330LHBTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ASM330LHBTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Looking to embed AI in your project? Discover free tools, case studies, and resources to fast-track your development.