H3LIS200DL

Active
Design Win

Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g

Download datasheet Order Direct

Product overview

Description

The H3LIS200DL is a low-power high-performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output.

The device features ultra-low-power operational modes that allow advanced power saving and smart sleep-to-wakeup functions.

The H3LIS200DL has dynamically user-selectable full scales of ±100g/±200g and is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

The H3LIS200DL is available in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Wide supply voltage, 2.16 V to 3.6 V
    • Low-voltage compatible IOs, 1.8 V
    • Ultra-low power consumption down to 10 μA in low-power mode
    • ±100g/±200g dynamically selectable full scales
    • I2C/SPI digital output interface
    • 8-bit data output
    • Sleep-to-wakeup function
    • 10000 g high shock survivability
    • ECOPACK®, RoHS and “Green” compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - H3LIS200DL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
H3LIS200DLTR
Active
LGA 16L 3.0x3.0x1 mm Ecopack2

H3LIS200DLTR

Package:

LGA 16L 3.0x3.0x1 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 16L 3.0x3.0x1 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
H3LIS200DLTR
Available at distributors

Distributor availability of H3LIS200DLTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

H3LIS200DLTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

H3LIS200DLTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors