IIS3DWB

Active
Education Education

Ultra-wide bandwidth, low-noise, 3-axis digital vibration sensor

Download datasheet Order Direct

Product overview

Description

The IIS3DWB is a system-in-package featuring a 3-axis digital vibration sensor with low noise over an ultra-wide and flat frequency range. The wide bandwidth, low noise, very stable and repeatable sensitivity, together with the capability of operating over an extended temperature range (up to +105 °C), make the device particularly suitable for vibration monitoring in industrial applications.

The high performance delivered at low power consumption together with the digital output and the embedded digital features like the FIFO and the interrupts are enabling features for battery-operated industrial wireless sensor nodes.

The IIS3DWB has a selectable full-scale acceleration range of ±2/±4/±8/±16 g and is capable of measuring accelerations with a bandwidth up to 6 kHz with an output data rate of 26.7 kHz. A 3 kB first-in, first-out (FIFO) buffer is integrated in the device to avoid any data loss and to limit intervention of the host processor.

The MEMS sensor module family from ST leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes to serve automotive, industrial and consumer markets. The sensing elements are manufactured using ST’s proprietary micromachining process, while the embedded IC interfaces are developed using CMOS technology.

The IIS3DWB has a self-test capability which allows checking the functioning of the sensor in the final application. The IIS3DWB is available in a 14-lead plastic land grid array (LGA) package and is guaranteed to operate over an extended temperature range from -40 °C to +105 °C.

  • All features

    • 3-axis vibration sensor with digital output
    • User-selectable full-scale: ±2/±4/±8/±16 g
    • Ultra-wide and flat frequency response range: from dc to 6 kHz (±3 dB point)
    • Ultra-low noise density: down to 75 µg/√Hz in 3-axis mode / 60 µg/√Hz in single-axis mode
    • High stability of the sensitivity over temperature and against mechanical shocks
    • Extended temperature range from -40 to +105 °C
    • Low power: 1.1 mA with all 3 axes delivering full performance
    • SPI serial interface
    • Low-pass or high-pass filter with selectable cut-off frequency
    • Interrupts for wake-up / activity - inactivity / FIFO thresholds
    • Embedded FIFO: 3 kB
    • Embedded temperature sensor
    • Embedded self-test
    • Supply voltage: 2.1 V to 3.6 V
    • Compact package: LGA 2.5 x 3 x 0.83 mm 14-lead
    • ECOPACK, RoHS and “Green” compliant

You might also like...

Whitepaper: Sensors for AI-powered intelligent factories

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI208V1K

      Active

      3-axis digital accelerometer sensor kit based on IIS3DWB

      MEMS motion sensor eval boards ST
      STEVAL-MKI208V1K

      Description:

      3-axis digital accelerometer sensor kit based on IIS3DWB
    • Part number
      Status
      Description
      Type
      Supplier

      IoT services - From your brain to the factory

      Active

      Help our customers to carry out their IoT projects

      Design services from partners BLUEGRioT
      IoT services - From your brain to the factory

      Description:

      Help our customers to carry out their IoT projects

      MakeSense - 221e engineering services

      Active

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing

      Design services from partners 221e
      MakeSense - 221e engineering services

      Description:

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing
    • Part number
      Status
      Description
      Type
      Supplier

      AlgoBuilder

      NRND

      Application for the graphical design of algorithms

      Sensor software development tools ST
      AlgoBuilder

      Description:

      Application for the graphical design of algorithms

      MEMS-Studio

      Active

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

      Sensor software development tools ST
      MEMS-Studio

      Description:

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features
    • Part number
      Status
      Description
      Type
      Supplier

      STDES-CBMLoRaBLE

      Active

      System platform with multiconnectivity and multisensors for IIoT application

      Wired --
      STDES-CBMLoRaBLE

      Description:

      System platform with multiconnectivity and multisensors for IIoT application

      STEVAL-BFA001V2B

      Active

      Multi-sensor predictive maintenance kit with IO-Link stack v.1.1

      Wired ST
      STEVAL-BFA001V2B

      Description:

      Multi-sensor predictive maintenance kit with IO-Link stack v.1.1

      STEVAL-C34KAT1

      Active

      Vibrometer and temperature sensor expansion kit

      Sensing ST
      STEVAL-C34KAT1

      Description:

      Vibrometer and temperature sensor expansion kit

      STEVAL-PROTEUS1

      Active

      Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module

      Sensing ST
      STEVAL-PROTEUS1

      Description:

      Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module

      STEVAL-STWINBX1

      Active

      STWIN.box - SensorTile Wireless Industrial Node Development Kit

      Sensing ST
      STEVAL-STWINBX1

      Description:

      STWIN.box - SensorTile Wireless Industrial Node Development Kit

      STEVAL-STWINKT1

      NRND

      SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensing ST
      STEVAL-STWINKT1

      Description:

      SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      STEVAL-STWINKT1B

      Active

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensing ST
      STEVAL-STWINKT1B

      Description:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IIS3DWB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
IIS3DWBTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2

IIS3DWBTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IIS3DWBTR
Active
10.7811 / 1k
Available at 6 distributors

Distributor availability of IIS3DWBTR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 9896 1
MOUSER WORLDWIDE 10844 1
FUTURE WORLDWIDE 2268 0
DIGIKEY WORLDWIDE 3523 1
Newark Element14 AMERICA 155 0
YOSUN ASIA/PACIFIC 160 1

Distributor reported inventory date: 4/4/2025

LGA 14L 2.5x3x0.86 mm Tape and Reel PHILIPPINES EAR99 NEC -40 105

IIS3DWBTR Active

Budgetary Price (US$)*/Qty:
10.7811 / 1k
Package:
LGA 14L 2.5x3x0.86 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

IIS3DWBTR

Operating Temperature (°C)

Min:

-40

Max:

105

Distributor Name

ANGLIA Live

Stock

9896

Min.Order

1

MOUSER

Stock

10844

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

2268

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3523

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

155

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

160

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/4/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors