ILPS28QSW

Active
Education Education

Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with Qvar detection in a water-resistant package

Download datasheet Order Direct

Product overview

Description

The ILPS28QSW is an ultracompact, piezoresistive, absolute pressure sensor that functions as a digital output barometer, supporting dual full-scale up to user-selectable 4060 hPa.

The device comprises a sensing element and an IC interface that communicates over the I²C or MIPI I3CSM interface from the sensing element to the application. The ILPS28QSW provides lower power consumption, achieving lower pressure noise than its predecessor.

The ILPS28QSW embeds an analog hub sensing functionality that is able to connect an analog input and convert it to a digital signal for embedded processing. In addition, an embedded Qvar (electric charge variation detection) channel can be enabled for sensing in applications such as water-leak detection, tap, double tap, long press, and L/R - R/L swipe.

The ILPS28QSW is available in a ceramic LGA package with metal lid. It is guaranteed to operate over a temperature range extending from -40 °C to +105 °C. The package is holed to allow external pressure to reach the sensing element. Gel inside the IC protects the electrical components from water and the metal cap is, optionally, connected to ground or left floating electrically in the application PCB layout. The connection of the metal cap is determined according to the customer’s target application.

  • All features

    • Dual full-scale absolute pressure sensor in a water-resistant package
      • Mode 1: 260 ~ 1260 hPa
      • Mode 2: 260 ~ 4060 hPa
    • Embedded analog hub for processing analog input data
    • Embedded Qvar for detecting electric charge variation
    • Current consumption down to 1.7 μA
    • Absolute pressure accuracy: 0.5 hPa
    • Low pressure sensor noise: 0.32 Pa
    • Embedded temperature compensation
    • Extended temperature range from -40 to +105 °C
    • 24-bit pressure data output
    • ODR from 1 Hz to 200 Hz
    • I²C or MIPI I3CSM interface
    • Embedded FIFO
    • Supply voltage: 1.7 to 3.6 V
    • Easily sealed package with O-ring
    • ECOPACK lead-free compliant

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      LinuxDriverIIO

      Active

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

      Drivers for MEMS ST
      LinuxDriverIIO

      Description:

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI223V1K

      Active

      Pressure sensor kit with QVAR functionality based on ILPS28QSW

      MEMS motion sensor eval boards ST
      STEVAL-MKI223V1K

      Description:

      Pressure sensor kit with QVAR functionality based on ILPS28QSW
    • Part number
      Status
      Description
      Type
      Supplier

      MakeSense - 221e engineering services

      Active

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing

      Design services from partners 221e
      MakeSense - 221e engineering services

      Description:

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing
    • Part number
      Status
      Description
      Type
      Supplier

      MEMS-Studio

      Active

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

      Sensor software development tools ST
      MEMS-Studio

      Description:

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ILPS28QSW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ILPS28QSWTR
Active
CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD Ecopack2

ILPS28QSWTR

Package:

CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ILPS28QSWTR
Available at distributors

Distributor availability of ILPS28QSWTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ILPS28QSWTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ILPS28QSWTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors