IMP23ABSU

Active
Education

Analog bottom port microphone with frequency response up to 80kHz for Ultrasound analysis and Predictive Maintenance applications

Download datasheet Order Direct

Product overview

Description

The IMP23ABSU is a compact, low-power microphone built with a capacitive sensing element and an IC interface.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.

The IMP23ABSU has an acoustic overload point of 130 dBSPL with a typical 64 dB signal-to-noise ratio.

The sensitivity of the IMP23ABSU is -38 dBV ±1 dB @ 94 dBSPL, 1 kHz.

The IMP23ABSU is available in a package compliant with reflow soldering and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Single supply voltage operation 1.52 V - 3.6 V
    • Omnidirectional sensitivity
    • High signal-to-noise ratio
    • High acoustic overload point: 130 dBSPL typ.
    • Package compliant with reflow soldering
    • Enhanced RF immunity
    • Ultra-flat frequency response
    • Ultrasound bandwidth (up to 80 kHz)
    • Low latency
    • Ultra-low-power: 150 µA max.
    • ECOPACK, RoHS, and “Green” compliant

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MIC007V1

      Active

      Microphone coupon board based on the IMP23ABSU analog MEMS microphone

      Audio IC eval boards ST
      STEVAL-MIC007V1

      Description:

      Microphone coupon board based on the IMP23ABSU analog MEMS microphone
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-STWINKT1B

      Active

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensing ST
      STEVAL-STWINKT1B

      Description:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      STEVAL-STWINMA2

      Active

      Industrial analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit

      Sensing ST
      STEVAL-STWINMA2

      Description:

      Industrial analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IMP23ABSU

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
IMP23ABSUTR
Active
RHLGA 2.65X3.5X1.08(MAX)MM 4L Ecopack1

IMP23ABSUTR

Package:

RHLGA 2.65X3.5X1.08(MAX)MM 4L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

RHLGA 2.65X3.5X1.08(MAX)MM 4L

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IMP23ABSUTR
Active
1.2778 / 1k
Available at 5 distributors

Distributor availability of IMP23ABSUTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 5059 1
MOUSER WORLDWIDE 1498 1
FUTURE WORLDWIDE 5000 0
DIGIKEY WORLDWIDE 725 1
Newark Element14 AMERICA 25 0

Distributor reported inventory date: 3/26/2025

RHLGA 2.65X3.5X1.08(MAX)MM 4L Tape and Reel CHINA EAR99 NEC -40 85

IMP23ABSUTR Active

Budgetary Price (US$)*/Qty:
1.2778 / 1k
Package:
RHLGA 2.65X3.5X1.08(MAX)MM 4L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

IMP23ABSUTR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Farnell Element14

Stock

5059

Min.Order

1

MOUSER

Stock

1498

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

5000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

725

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

25

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 3/26/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors