IMP34DT05

Active
Education

MEMS audio sensor omnidirectional digital microphone for industrial applications

Download datasheet Order Direct

Product overview

Description

The IMP34DT05 is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing audio sensors.

The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.

The IMP34DT05 is a low-distortion digital microphone with a 64 dB signal-to-noise ratio and –26 dBFS ±3 dB sensitivity.

The IMP34DT05 is available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Single supply voltage
    • Low power consumption
    • AOP = 122.5 dBSPL
    • 64 dB signal-to-noise ratio
    • Omnidirectional sensitivity
    • –26 dBFS ±3 dB sensitivity
    • PDM output
    • HCLGA package
      • Top-port design
      • SMD-compliant
      • EMI-shielded
      • ECOPACK, RoHS, and “Green” compliant

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Muse Miniaturized Multi-sensor IMU

      Active

      Acquire Motion and Environmental Data in Real Time Using State-of-the-Art Sensor and AI Technology.

      Hardware integrated devices from partners 221e
      Muse Miniaturized Multi-sensor IMU

      Description:

      Acquire Motion and Environmental Data in Real Time Using State-of-the-Art Sensor and AI Technology.
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MIC003V1

      Active

      Microphone coupon board based on the IMP34DT05 digital MEMS

      Audio IC eval boards ST
      STEVAL-MIC003V1

      Description:

      Microphone coupon board based on the IMP34DT05 digital MEMS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS02A1

      Active

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS02A1

      Description:

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IMP34DT05

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
IMP34DT05TR
Active
HCLGA 4MM X 3 MM X 1.00 MM MICRO Ecopack2

IMP34DT05TR

Package:

HCLGA 4MM X 3 MM X 1.00 MM MICRO

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HCLGA 4MM X 3 MM X 1.00 MM MICRO

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IMP34DT05TR
Active
1.677 / 1k
Available at distributors

Distributor availability of IMP34DT05TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
HCLGA 4MM X 3 MM X 1.00 MM MICRO Tape and Reel PHILIPPINES EAR99 NEC -40 85

IMP34DT05TR Active

Budgetary Price (US$)*/Qty:
1.677 / 1k
Package:
HCLGA 4MM X 3 MM X 1.00 MM MICRO
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

IMP34DT05TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors