Product overview
Description
The ISM303DAC is a high-performance, low-power system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.
The ISM303DAC has user-selectable linear acceleration full scales of ±2g/±4g/±8g/±16 g and is capable of measuring accelerations with output data rates from 1 Hz to 6400 Hz. The device has a magnetic field dynamic range of up to ±50 gauss with output data rates from10 Hz to 150 Hz. The ISM303DAC includes an I2C serial bus interface that supports standard, fast mode, fast mode plus, and high-speed (100 kHz, 400 kHz, 1 MHz, and 3.4 MHz) and an SPI serial standard interface.
The ISM303DAC has an integrated 256-level first-in, first-out (FIFO) buffer for the accelerometer data which can be used to limit the intervention of the host processor.
The embedded self-test capability allows the user to check the functioning of the sensor in the final application.
The system can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection. The magnetic and accelerometer blocks can be enabled or put into power-down mode separately.
The ISM303DAC is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
All features
- 3 magnetic field channels and 3 acceleration channels
- Up to ±50 gauss magnetic dynamic range
- ±2/±4/±8/±16 g selectable acceleration full scales
- Dynamic switching between high-resolution, high-frequency and low-power modes
- 16-bit data output
- SPI / I2C serial interfaces
- Analog supply voltage 1.71 V to 1.98 V
- Programmable interrupt generators for free-fall, motion and magnetic field detection
- Embedded self-test both for the accelerometer and magnetometer
- Embedded 256-level FIFO
- Embedded temperature sensor
- ECOPACK®, RoHS and “Green” compliant
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 14 May 2018 | 14 May 2018 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 20 Mar 2025 | 20 Mar 2025 |
Design Notes & Tips (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Jan 2022 | 24 Jan 2022 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.0 | 12 Dec 2018 | 12 Dec 2018 | ||
3.0 | 26 May 2023 | 26 May 2023 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.1 | 21 Jan 2021 | 21 Jan 2021 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Jan 2021 | 29 Jan 2021 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 09 Dec 2021 | 09 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|
ISM303DACTR | Active | LGA 2X2X1 12LD PITCH 0.5MM | Ecopack2 | 10 | 2017-09-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ISM303DACTR | Active | 2.4849 / 1k | 3 distributors | LGA 2X2X1 12LD PITCH 0.5MM | Tape and Reel | MALTA | EAR99 | NEC | -40 | 105 |
ISM303DACTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors