ISM330BX

Active
Education Education

6-axis IMU (inertial measurement unit) with wide bandwidth, low-noise accelerometer, embedded AI and sensor fusion for industrial applications

Download datasheet Order Direct

Product overview

Description

The ISM330BX is a system-in-package inertial measurement unit (IMU) featuring a 3‑axis digital accelerometer and a 3-axis digital gyroscope with triple channels for processing acceleration and angular rate data for motion tracking and vibration measurements along with Qvar sensing on up to three separate channels with dedicated configuration, processing, and filtering.

The motion tracking in high-performance mode runs at 0.6 mA and enables always-on low-power features for an optimal motion experience.

The ISM330BX embeds advanced dedicated features and data processing for motion processing like the finite state machine (FSM), sensor fusion low power (SFLP), adaptive self-configuration (ASC), and machine learning core (MLC) with exportable AI features/filters for IoT applications.

The ISM330BX integrates a 6-axis IMU sensor in a compact package (2.5 x 3.0 x 0.71 mm).

  • All features

    • 3-axis accelerometer with selectable full scale: ±2/±4/±8 g
    • 3-axis gyroscope with extended selectable full scale: ±125/±250/±500/±1000/±2000/±4000 dps
    • 3-axis accelerometer with flat, wide bandwidth (2 kHz) frequency response and low noise (70 μg/√Hz over the SPI/I²C/I3C interface and even down to 30 μg/√Hz over the TDM interface)
    • Low supply current in high-performance mode: 0.6 mA in combo mode; 0.19 mA accelerometer only
    • SPI / I²C / MIPI I3C® v1.1 serial interface with main processor data synchronization
    • TDM controller interface
    • Embedded sensor fusion low-power (SFLP) algorithm
    • Programmable finite state machine for accelerometer, gyroscope, and analog hub / Qvar sensor data processing with high rate @ 960 Hz
    • Machine learning core with exportable features and filters for AI applications
    • Embedded adaptive self-configuration (ASC)
    • Smart FIFO up to 4.5 KB
    • Embedded analog hub for analog-to-digital conversion and processing analog input data
    • Embedded Qvar: electric charge variation detection
    • Embedded temperature sensor
    • Analog supply voltage: 1.71 V to 3.6 V
    • Independent IO supply (extended range: 1.08 V to 3.6 V)
    • Compact footprint: 2.5 mm x 3 mm x 0.71 mm
    • ECOPACK and RoHS compliant

You might also like...

Free tools, case studies, and resources to enable edge AI on MCUs, MPUs, and smart sensors.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI245KA

      Active

      ISM330BX evaluation kit based on 6-axis IMU with wide bandwidth, low-noise accelerometer, embedded sensor fusion, and AI for industrial applications

      MEMS motion sensor eval boards ST
      STEVAL-MKI245KA

      Description:

      ISM330BX evaluation kit based on 6-axis IMU with wide bandwidth, low-noise accelerometer, embedded sensor fusion, and AI for industrial applications
    • Part number
      Status
      Description
      Type
      Supplier

      AlgoBuilder

      NRND

      Application for the graphical design of algorithms

      Sensor software development tools ST
      AlgoBuilder

      Description:

      Application for the graphical design of algorithms

      MEMS-Studio

      Active

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

      Sensor software development tools ST
      MEMS-Studio

      Description:

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ISM330BX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ISM330BXTR
Active
LGA 14L 2.5x3x0.74 mm Ecopack2

ISM330BXTR

Package:

LGA 14L 2.5x3x0.74 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.74 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ISM330BXTR
Available at 5 distributors

Distributor availability of ISM330BXTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 226 1
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 1581 1
DIGIKEY WORLDWIDE 1377 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 3/25/2025

ISM330BXTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ISM330BXTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

226

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

1581

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1377

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/25/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Looking to embed AI in your project? Discover free tools, case studies, and resources to fast-track your development.