Product overview
Description
The ISM330IS is a 6-axis IMU (inertial measurement unit) system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.59 mA in high-performance mode and enabling always-on low-power features for optimal motion results in industrial and IoT solutions.
The ISM330IS has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.
The ISM330IS features programmable interrupts and an on-chip sensor hub, which includes up to six sensors: the internal accelerometer & gyroscope and four external sensors.
The ISM330IS embeds a new ST category of processing, ISPU (intelligent sensor processing unit) to support real-time applications that rely on sensor data. The ISPU is an ultralow-power, high-performance programmable core, which can execute signal processing and AI algorithms in the edge. The main benefits of the ISPU are C programming and an enhanced ecosystem with libraries and 3rd party tools/IDE.
Its optimized ultralow-power hardware circuitry for real-time execution of the algorithms is a state-of-the-art feature for any wireless sensor node from small equipment or accessories to enterprise solutions for Industry 5.0 (for example, anomaly detection, asset tracking, factory automation, and so forth).
The part number ISM330ISN, moreover, can execute the machine learning libraries generated by ST's NanoEdge AI Studio, a powerful tool that allows anyone to easily create machine learning libraries with on-sensor learning.
The ISM330IS and ISM330ISN are available in a plastic, land grid array (LGA) package.
-
All features
- 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
- 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
- Embedded ISPU: ultralow-power, high-performance programmable core to execute signal processing and AI algorithms in the edge for a seamless digital onlife experience
- Low-power consumption: 0.59 mA in high-performance mode, 0.46 mA in low-power mode (gyroscope + accelerometer only, ISPU not included)
- Low noise: 70 μg/√Hz in high-performance mode
- Sensor hub feature to efficiently collect data from additional external sensors (up to four external sensors)
- SPI / I²C serial interface
- Analog supply voltage: 1.71 V to 3.6 V with independent IO supply (1.62 V)
- Temperature range from -40 to +85°C
- Embedded temperature sensor
- Compact footprint: 2.5 mm x 3 mm x 0.83 mm
- ECOPACK and RoHS compliant
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 10 Aug 2023 | 10 Aug 2023 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Aug 2022 | 05 Aug 2022 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 20 Mar 2025 | 20 Mar 2025 |
Design Notes & Tips (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Jan 2022 | 24 Jan 2022 | ||
1.0 | 18 Dec 2024 | 18 Dec 2024 | ||
1.1 | 21 Jan 2021 | 21 Jan 2021 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Apr 2025 | 04 Apr 2025 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Apr 2023 | 13 Apr 2023 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Dec 2024 | 12 Dec 2024 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 09 Dec 2021 | 09 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
ISM330ISNTR | Active | LGA 14L 2.5x3x0.86 mm | Ecopack2 | |
ISM330ISTR | Active | LGA 14L 2.5x3x0.86 mm | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ISM330ISNTR | Active | 3.977 / 1k | 5 distributors | LGA 14L 2.5x3x0.86 mm | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 | ||||
ISM330ISTR | Active | 3.977 / 1k | 5 distributors | LGA 14L 2.5x3x0.86 mm | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 |
ISM330ISNTR Active
ISM330ISTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors