LIS2DTW12

Active
Education

MEMS digital output dual motion and temperature sensor

Download datasheet Order Direct

Product overview

Description

The LIS2DTW12 is an ultralow-power high-performance three-axis linear accelerometer and temperature sensor belonging to the “femto” family, which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.

The device has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 1600 Hz.

The LIS2DTW12 has an embedded 0.8 °C (typ. accuracy) temperature sensor with ODRs ranging from 50 to 1.6 Hz and resolution from 8 to 12 bits.

The LIS2DTW12 has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.

The embedded self-test capability allows the user to check the functioning of the sensor in the final application.

The device has a dedicated internal engine to process motion and acceleration detection including free-fall, wakeup, highly configurable single/double-tap recognition, activity/inactivity, stationary/motion detection, portrait/landscape detection, and 6D/4D orientation.

The LIS2DTW12 is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Ultralow power consumption: 50 nA in power-down mode, below 1 µA in active low-power mode
    • Very low noise: down to 1.3 mg RMS in low-power mode
    • 0.8 °C (typ. accuracy) embedded temperature sensor
    • Multiple operating modes with multiple bandwidths
    • Android stationary detection, motion detection
    • Supply voltage, 1.62 V to 3.6 V
    • Independent IO supply
    • ±2g/±4g/±8g/±16g full scale
    • High-speed I²C/SPI digital output interface
    • Single data conversion on demand
    • 16-bit accelerometer data output
    • 12-bit temperature data output
    • Self-test
    • 32-level FIFO
    • 10000 g high shock survivability
    • ECOPACK and RoHS compliant

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Accel 10 Click

      Active

      Ultra-low power triaxial "femto" accelerometer sensor with embedded intelligence

      Evaluation boards from partners MikroElektronika
      Accel 10 Click

      Description:

      Ultra-low power triaxial "femto" accelerometer sensor with embedded intelligence

      Accel 19 Click

      Active

      Accel 19 Click is a compact peripheral add-on board that features the LIS2DTW12, an ultra-low-power high-performance three-axis accelerometer sensor.

      Evaluation boards from partners MikroElektronika
      Accel 19 Click

      Description:

      Accel 19 Click is a compact peripheral add-on board that features the LIS2DTW12, an ultra-low-power high-performance three-axis accelerometer sensor.
    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI190V1

      Active

      LIS2DTW12 adapter board for a standard DIL 24 socket

      MEMS motion sensor eval boards ST
      STEVAL-MKI190V1

      Description:

      LIS2DTW12 adapter board for a standard DIL 24 socket
    • Part number
      Status
      Description
      Type
      Supplier

      IoT services - From your brain to the factory

      Active

      Help our customers to carry out their IoT projects

      Design services from partners BLUEGRioT
      IoT services - From your brain to the factory

      Description:

      Help our customers to carry out their IoT projects

      MakeSense - 221e engineering services

      Active

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing

      Design services from partners 221e
      MakeSense - 221e engineering services

      Description:

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing
    • Part number
      Status
      Description
      Type
      Supplier

      AlgoBuilder

      NRND

      Application for the graphical design of algorithms

      Sensor software development tools ST
      AlgoBuilder

      Description:

      Application for the graphical design of algorithms
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-ASTRA1B

      Active

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

      Wired ST
      STEVAL-ASTRA1B

      Description:

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS2DTW12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LIS2DTW12TR
Active
LGA 12L 2.0x2.0x0.7 mm Ecopack2

LIS2DTW12TR

Package:

LGA 12L 2.0x2.0x0.7 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 12L 2.0x2.0x0.7 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LIS2DTW12TR
Active
0.96 / 1k
Available at 5 distributors

Distributor availability of LIS2DTW12TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 55605 1
MOUSER WORLDWIDE 10857 1
DIGIKEY WORLDWIDE 12972 1
Newark Element14 AMERICA 20000 0
YOSUN ASIA/PACIFIC 368 1

Distributor reported inventory date: 4/7/2025

LGA 12L 2.0x2.0x0.7 mm Tape and Reel PHILIPPINES EAR99 NEC -40 85

LIS2DTW12TR Active

Budgetary Price (US$)*/Qty:
0.96 / 1k
Package:
LGA 12L 2.0x2.0x0.7 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LIS2DTW12TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Farnell Element14

Stock

55605

Min.Order

1

MOUSER

Stock

10857

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

12972

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

20000

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

368

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/7/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors