LIS2DW12

Active
Education

MEMS digital output motion sensor: high-performance ultralow-power 3-axis "femto" accelerometer

Download datasheet Order Direct

Product overview

Description

The LIS2DW12 is an ultralow-power high-performance 3-axis linear accelerometer belonging to the “femto” family, which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.

The device has user-selectable full scales of ±2g/±4g/±8g/±16g and can measure accelerations with output data rates from 1.6 Hz to 1600 Hz.

The LIS2DW12 has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.

The embedded self-test capability allows the user to check the functioning of the sensor in the final application.

The device has a dedicated internal engine to process motion and acceleration detection including free-fall, wake-up, highly configurable single/double-tap recognition, activity/inactivity, stationary/motion detection, portrait/landscape detection, and 6D/4D orientation.

The LIS2DW12 is available in a small thin plastic, land grid array (LGA) package and it is guaranteed to operate over an extended temperature range from -40°C to +85°C.

  • All features

    • Ultralow power consumption: 50 nA in power-down mode, below 1 µA in active low-power mode
    • Very low noise: down to 1.3 mg RMS in low-power mode
    • Multiple operating modes with multiple bandwidths
    • Android stationary detection, motion detection
    • Supply voltage, 1.62 V to 3.6 V
    • Independent I/O supply
    • ±2g/±4g/±8g/±16g full scale
    • High-speed I²C/SPI digital output interface
    • Single data conversion on demand
    • 16-bit data output
    • Embedded temperature sensor
    • Self-test
    • 32-level FIFO
    • 10000 g high shock survivability
    • ECOPACK and RoHS compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS2DW12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LIS2DW12TR
Active
LGA 12L 2.0x2.0x0.7 mm Ecopack2

LIS2DW12TR

Package:

LGA 12L 2.0x2.0x0.7 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 12L 2.0x2.0x0.7 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LIS2DW12TR
Active
0.8 / 1k
Available at 6 distributors

Distributor availability of LIS2DW12TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 118217 1
ANGLIA Live EUROPE 23223 1
MOUSER WORLDWIDE 22578 1
FUTURE WORLDWIDE 100 0
DIGIKEY WORLDWIDE 37625 1
Newark Element14 AMERICA 18188 0

Distributor reported inventory date: 4/22/2025

LGA 12L 2.0x2.0x0.7 mm Tape and Reel PHILIPPINES EAR99 NEC -40 85

LIS2DW12TR Active

Budgetary Price (US$)*/Qty:
0.8 / 1k
Package:
LGA 12L 2.0x2.0x0.7 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LIS2DW12TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Farnell Element14

Stock

118217

Min.Order

1

ANGLIA Live

Stock

23223

Min.Order

1

MOUSER

Stock

22578

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

100

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

37625

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

18188

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/22/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors